XDAIS
dais-x04
|
Buffer information descriptor for input and output buffers. More...
#include <xdm.h>
Data Fields | |
XDAS_Int32 | minNumInBufs |
XDAS_Int32 | minNumOutBufs |
XDM2_BufSize | minInBufSize [16] |
XDM2_BufSize | minOutBufSize [16] |
XDAS_Int32 | inBufMemoryType [16] |
XDAS_Int32 | outBufMemoryType [16] |
XDAS_Int32 | minNumBufSets |
Buffer information descriptor for input and output buffers.
XDAS_Int32 XDM1_AlgBufInfo::minNumInBufs |
Minimum number of input buffers.
XDAS_Int32 XDM1_AlgBufInfo::minNumOutBufs |
Minimum number of output buffers.
XDM2_BufSize XDM1_AlgBufInfo::minInBufSize[16] |
Minimum size required for each input buffer.
XDM2_BufSize XDM1_AlgBufInfo::minOutBufSize[16] |
Minimum size required for each output buffer.
XDAS_Int32 XDM1_AlgBufInfo::inBufMemoryType[16] |
Required memory type for each input buffer.
XDAS_Int32 XDM1_AlgBufInfo::outBufMemoryType[16] |
Required memory type for each output buffer.
XDAS_Int32 XDM1_AlgBufInfo::minNumBufSets |
Minimum number of buffer sets for buffer management.