XDAIS
dais-x04
|
Defines the creation time parameters for all IVIDTRANSCODE instance objects. More...
#include <ividtranscode.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | numOutputStreams |
XDAS_Int32 | formatInput |
Video Format types. | |
XDAS_Int32 | formatOutput [2] |
Video Format types. | |
XDAS_Int32 | maxHeightInput |
XDAS_Int32 | maxWidthInput |
XDAS_Int32 | maxFrameRateInput |
XDAS_Int32 | maxBitRateInput |
XDAS_Int32 | maxHeightOutput [2] |
XDAS_Int32 | maxWidthOutput [2] |
XDAS_Int32 | maxFrameRateOutput [2] |
XDAS_Int32 | maxBitRateOutput [2] |
XDAS_Int32 | dataEndianness |
Defines the creation time parameters for all IVIDTRANSCODE instance objects.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details. XDAS_Int32 IVIDTRANSCODE_Params::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IVIDTRANSCODE_Params::numOutputStreams |
Number of output transcoded streams This allows the possibility of generating more than one transcoded bit-streams from a single incoming bit-stream.
XDAS_Int32 IVIDTRANSCODE_Params::formatInput |
Video Format types.
XDAS_Int32 IVIDTRANSCODE_Params::formatOutput[2] |
Video Format types.
XDAS_Int32 IVIDTRANSCODE_Params::maxHeightInput |
Maximum video height in pixels.
XDAS_Int32 IVIDTRANSCODE_Params::maxWidthInput |
Maximum video width in pixels.
XDAS_Int32 IVIDTRANSCODE_Params::maxFrameRateInput |
Maximum frame rate in fps * 1000. For example, if max frame rate is 30 frames per second, set this field to 30000.
XDAS_Int32 IVIDTRANSCODE_Params::maxBitRateInput |
Maximum bit rate, bits per second. For example, if bit rate is 10 Mbps, set this field to 10000000
XDAS_Int32 IVIDTRANSCODE_Params::maxHeightOutput[2] |
Maximum output video height in pixels for each of the transcoded output.
XDAS_Int32 IVIDTRANSCODE_Params::maxWidthOutput[2] |
Maximum output video width in pixels for each of the transcoded output.
XDAS_Int32 IVIDTRANSCODE_Params::maxFrameRateOutput[2] |
Maximum frame rate in fps * 1000. for each out the output bitstreams For example, if max frame rate is 30 frames per second, set this field to 30000.
XDAS_Int32 IVIDTRANSCODE_Params::maxBitRateOutput[2] |
Maximum bit rate, in bits per second for each of the transcoded bitstreams. For example, if bit rate is 10 Mbps, set this field to 10000000
XDAS_Int32 IVIDTRANSCODE_Params::dataEndianness |
Endianness of output data.