XDAIS
dais-x04
|
Detailed buffer descriptor for video buffers. More...
#include <ivideo.h>
Data Fields | |
XDAS_Int32 | numPlanes |
XDAS_Int32 | numMetaPlanes |
XDAS_Int32 | dataLayout |
XDM2_SingleBufDesc | planeDesc [3] |
XDM2_SingleBufDesc | metadataPlaneDesc [3] |
XDAS_Int32 | secondFieldOffsetWidth [3] |
XDAS_Int32 | secondFieldOffsetHeight [3] |
XDAS_Int32 | imagePitch [3] |
XDM_Rect | imageRegion |
XDM_Rect | activeFrameRegion |
XDAS_Int32 | extendedError |
Extended error information. | |
XDAS_Int32 | frameType |
Video frame types. | |
XDAS_Int32 | topFieldFirstFlag |
XDAS_Int32 | repeatFirstFieldFlag |
XDAS_Int32 | frameStatus |
Video output buffer status. | |
XDAS_Int32 | repeatFrame |
XDAS_Int32 | contentType |
XDAS_Int32 | chromaFormat |
Chroma formats. | |
XDAS_Int32 | scalingWidth |
XDAS_Int32 | scalingHeight |
XDAS_Int32 | rangeMappingLuma |
XDAS_Int32 | rangeMappingChroma |
XDAS_Int32 | enableRangeReductionFlag |
Detailed buffer descriptor for video buffers.
XDAS_Int32 IVIDEO2_BufDesc::numPlanes |
Number of video planes.
XDAS_Int32 IVIDEO2_BufDesc::numMetaPlanes |
Number of meta data planes.
XDAS_Int32 IVIDEO2_BufDesc::dataLayout |
Field interleaved, field separated.
XDM2_SingleBufDesc IVIDEO2_BufDesc::planeDesc[3] |
Picture buffers.
XDM2_SingleBufDesc IVIDEO2_BufDesc::metadataPlaneDesc[3] |
XDAS_Int32 IVIDEO2_BufDesc::secondFieldOffsetWidth[3] |
Offset for second field (width in pixels).
XDAS_Int32 IVIDEO2_BufDesc::secondFieldOffsetHeight[3] |
Offset for second field (height in lines).
XDAS_Int32 IVIDEO2_BufDesc::imagePitch[3] |
Image pitch for each plane.
XDM_Rect IVIDEO2_BufDesc::imageRegion |
Image region (top left and bottom right).
XDM_Rect IVIDEO2_BufDesc::activeFrameRegion |
Active frame region (top left and bottom right).
XDAS_Int32 IVIDEO2_BufDesc::extendedError |
Extended error information.
XDAS_Int32 IVIDEO2_BufDesc::frameType |
Video frame types.
IVIDEO_xy_FRAME
values, this frame type is interlaced where both top and bottom fields are provided in a single frame. The first field is an "x" frame, the second field is "y" field.XDAS_Int32 IVIDEO2_BufDesc::topFieldFirstFlag |
Flag to indicate when the application should display the top field first.
XDAS_Int32 IVIDEO2_BufDesc::repeatFirstFieldFlag |
Flag to indicate when the first field should be repeated.
XDAS_Int32 IVIDEO2_BufDesc::frameStatus |
Video output buffer status.
XDAS_Int32 IVIDEO2_BufDesc::repeatFrame |
Number of times the display process needs to repeat the displayed progressive frame.
XDAS_Int32 IVIDEO2_BufDesc::contentType |
Content type of the buffer.
XDAS_Int32 IVIDEO2_BufDesc::chromaFormat |
Chroma formats.
XDAS_Int32 IVIDEO2_BufDesc::scalingWidth |
XDAS_Int32 IVIDEO2_BufDesc::scalingHeight |
Scaled image width for post processing.
XDAS_Int32 IVIDEO2_BufDesc::rangeMappingLuma |
XDAS_Int32 IVIDEO2_BufDesc::rangeMappingChroma |
XDAS_Int32 IVIDEO2_BufDesc::enableRangeReductionFlag |
Flag indicating whether or not to enable range reduction.