XDAIS
dais-x04
|
Detailed buffer descriptor for video buffers. More...
#include <ivideo.h>
Data Fields | |
XDAS_Int32 | numBufs |
XDAS_Int32 | frameWidth |
XDAS_Int32 | frameHeight |
XDAS_Int32 | framePitch |
XDM1_SingleBufDesc | bufDesc [3] |
XDAS_Int32 | extendedError |
Extended error information. | |
XDAS_Int32 | frameType |
Video frame types. | |
XDAS_Int32 | topFieldFirstFlag |
XDAS_Int32 | repeatFirstFieldFlag |
XDAS_Int32 | frameStatus |
Video output buffer status. | |
XDAS_Int32 | repeatFrame |
XDAS_Int32 | contentType |
XDAS_Int32 | chromaFormat |
Chroma formats. |
Detailed buffer descriptor for video buffers.
XDAS_Int32 IVIDEO1_BufDesc::numBufs |
Number of buffers in bufDesc[].
XDAS_Int32 IVIDEO1_BufDesc::frameWidth |
Width of the video frame.
XDAS_Int32 IVIDEO1_BufDesc::frameHeight |
Height of the video frame.
XDAS_Int32 IVIDEO1_BufDesc::framePitch |
Frame pitch used to store the frame.
XDM1_SingleBufDesc IVIDEO1_BufDesc::bufDesc[3] |
Picture buffers.
XDAS_Int32 IVIDEO1_BufDesc::extendedError |
Extended error information.
XDAS_Int32 IVIDEO1_BufDesc::frameType |
Video frame types.
IVIDEO_xy_FRAME
values, this frame type is interlaced where both top and bottom fields are provided in a single frame. The first field is an "x" frame, the second field is "y" field.XDAS_Int32 IVIDEO1_BufDesc::topFieldFirstFlag |
Flag to indicate when the application should display the top field first.
XDAS_Int32 IVIDEO1_BufDesc::repeatFirstFieldFlag |
Flag to indicate when the first field should be repeated.
XDAS_Int32 IVIDEO1_BufDesc::frameStatus |
Video output buffer status.
XDAS_Int32 IVIDEO1_BufDesc::repeatFrame |
Number of times the display process needs to repeat the displayed progressive frame.
XDAS_Int32 IVIDEO1_BufDesc::contentType |
Content type of the buffer.
XDAS_Int32 IVIDEO1_BufDesc::chromaFormat |
Chroma formats.