XDAIS
dais-x04
|
Defines the creation time parameters for all IVIDDEC3 instance objects. More...
#include <ividdec3.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | maxHeight |
XDAS_Int32 | maxWidth |
XDAS_Int32 | maxFrameRate |
XDAS_Int32 | maxBitRate |
XDAS_Int32 | dataEndianness |
XDAS_Int32 | forceChromaFormat |
Chroma formats. | |
XDAS_Int32 | operatingMode |
XDAS_Int32 | displayDelay |
Video decoder output frame order. | |
XDAS_Int32 | inputDataMode |
XDAS_Int32 | outputDataMode |
XDAS_Int32 | numInputDataUnits |
XDAS_Int32 | numOutputDataUnits |
XDAS_Int32 | errorInfoMode |
XDAS_Int32 | displayBufsMode |
XDAS_Int32 | metadataType [3] |
Defines the creation time parameters for all IVIDDEC3 instance objects.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details. XDAS_Int32 IVIDDEC3_Params::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IVIDDEC3_Params::maxHeight |
Maximum video height in pixels.
XDAS_Int32 IVIDDEC3_Params::maxWidth |
Maximum video width in pixels.
XDAS_Int32 IVIDDEC3_Params::maxFrameRate |
Maximum frame rate in fps * 1000. For example, if max frame rate is 30 frames per second, set this field to 30000.
XDAS_Int32 IVIDDEC3_Params::maxBitRate |
Maximum bit rate, bits per second. For example, if bit rate is 10 Mbps, set this field to 10000000
XDAS_Int32 IVIDDEC3_Params::dataEndianness |
Endianness of output data.
XDAS_Int32 IVIDDEC3_Params::forceChromaFormat |
Chroma formats.
XDAS_Int32 IVIDDEC3_Params::operatingMode |
Video coding mode of operation.
XDAS_Int32 IVIDDEC3_Params::displayDelay |
Video decoder output frame order.
XDAS_Int32 IVIDDEC3_Params::inputDataMode |
Input data mode.
XDAS_Int32 IVIDDEC3_Params::outputDataMode |
Output data mode.
XDAS_Int32 IVIDDEC3_Params::numInputDataUnits |
Number of input slices/rows.
XDAS_Int32 IVIDDEC3_Params::numOutputDataUnits |
Number of output slices/rows.
XDAS_Int32 IVIDDEC3_Params::errorInfoMode |
Enable/disable packet error information for input and/or output.
XDAS_Int32 IVIDDEC3_Params::displayBufsMode |
Indicates which mode the displayBufs are presented in.
XDAS_Int32 IVIDDEC3_Params::metadataType[3] |
Type of each metadata plane.