XDAIS
dais-x04
|
Defines instance status parameters. More...
#include <ividanalytics.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | extendedError |
Extended error information. | |
XDM1_BufDesc | data |
XDM_AlgBufInfo | bufInfo |
XDAS_Int32 | viewState |
View state of the analytics engine. |
Defines instance status parameters.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.XDAS_Int32 IVIDANALYTICS_Status::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IVIDANALYTICS_Status::extendedError |
Extended error information.
XDM1_BufDesc IVIDANALYTICS_Status::data |
Buffer descriptors for data passing.
data.numBufs
to 0.XDM_AlgBufInfo IVIDANALYTICS_Status::bufInfo |
Input and output buffer information.
XDAS_Int32 IVIDANALYTICS_Status::viewState |
View state of the analytics engine.