XDAIS
dais-x04
|
Defines instance status parameters (read-only). More...
#include <iuniversal.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | extendedError |
Extended error information. | |
XDM1_BufDesc | data |
Defines instance status parameters (read-only).
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.XDAS_Int32 IUNIVERSAL_Status::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IUNIVERSAL_Status::extendedError |
Extended error information.
XDM1_BufDesc IUNIVERSAL_Status::data |
Buffer descriptor for data passing.