XDAIS
dais-x04
|
Defines instance status parameters (read-only). More...
#include <isphenc.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | extendedError |
Extended error information. | |
XDAS_Int32 | frameSize |
XDAS_Int32 | bitRate |
XDAS_Int32 | mode |
XDAS_Int32 | vadFlag |
XDAS_Int32 | noiseSuppressionMode |
XDAS_Int32 | ttyTddMode |
XDAS_Int32 | dtmfMode |
XDAS_Int32 | dataTransmit |
XDAS_Int32 | homingMode |
XDM_AlgBufInfo | bufInfo |
Defines instance status parameters (read-only).
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.XDAS_Int32 ISPHENC_Status::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 ISPHENC_Status::extendedError |
Extended error information.
XDAS_Int32 ISPHENC_Status::frameSize |
Input frame size in bytes for sample based codecs
XDAS_Int32 ISPHENC_Status::bitRate |
Rate selection for multi_rate codecs
XDAS_Int32 ISPHENC_Status::mode |
Mode selection for multi_mode codecs
XDAS_Int32 ISPHENC_Status::vadFlag |
VAD_On =1, VAD_OFF = 0
XDAS_Int32 ISPHENC_Status::noiseSuppressionMode |
0 - OFF, 1 = NS-A, 2 = NS-B etc
XDAS_Int32 ISPHENC_Status::ttyTddMode |
0 = TTY OFF, 1 = 45.45bauds 2 = 50 bauds
XDAS_Int32 ISPHENC_Status::dtmfMode |
0 = DTMF_OFF, 1 = DTMF_ON
XDAS_Int32 ISPHENC_Status::dataTransmit |
1 = ON, 0 = OFF
XDAS_Int32 ISPHENC_Status::homingMode |
0 - DISABLED; 1 - ENABLED
XDM_AlgBufInfo ISPHENC_Status::bufInfo |
Input and output buffer information.