XDAIS
dais-x04
|
Defines instance status parameters. More...
#include <isphenc1.h>
Data Fields | |
XDAS_Int16 | size |
XDAS_Int16 | frameSize |
XDAS_Int32 | extendedError |
Extended error information. | |
XDM1_SingleBufDesc | data |
XDAS_Int16 | bitRate |
XDAS_Int16 | mode |
XDAS_Int16 | vadFlag |
Voice Activity Detection (VAD) setting. | |
XDAS_Int16 | noiseSuppressionMode |
XDAS_Int16 | ttyTddMode |
XDAS_Int16 | dataTransmit |
XDAS_Int16 | compandingLaw |
XDAS_Int16 | packingType |
XDAS_Int16 | vadSelection |
XDAS_Int16 | codecSelection |
XDM_AlgBufInfo | bufInfo |
Defines instance status parameters.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details. XDAS_Int16 ISPHENC1_Status::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int16 ISPHENC1_Status::frameSize |
Input frame size in bytes for sample based codecs.
XDAS_Int32 ISPHENC1_Status::extendedError |
Extended error information.
XDM1_SingleBufDesc ISPHENC1_Status::data |
Buffer descriptor for data passing.
data.buf
to NULL
.XDAS_Int16 ISPHENC1_Status::bitRate |
Optional, codec-specific bit rate. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_Status::mode |
Optional, codec-specific mode. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_Status::vadFlag |
Voice Activity Detection (VAD) setting.
XDAS_Int16 ISPHENC1_Status::noiseSuppressionMode |
Optional, codec-specific noise suppression mode. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_Status::ttyTddMode |
Optional, codec-specific TTY mode. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_Status::dataTransmit |
Optional, codec-specific data transmit mode. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_Status::compandingLaw |
Optional, codec-specific companding law. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_Status::packingType |
Optional, codec-specific packing type. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_Status::vadSelection |
Optional, codec-specific voice activity detection selection. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_Status::codecSelection |
Optional, codec-specific codec selection. See your codec-specific interface documentation options.
XDM_AlgBufInfo ISPHENC1_Status::bufInfo |
Input and output buffer information.