XDAIS
dais-x04
|
Defines the creation time parameters for all ISPHENC1 instance objects. More...
#include <isphenc1.h>
Defines the creation time parameters for all ISPHENC1 instance objects.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details. XDAS_Int16 ISPHENC1_Params::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int16 ISPHENC1_Params::frameSize |
Input frame size in bytes for sample based codecs.
XDAS_Int16 ISPHENC1_Params::compandingLaw |
Optional, codec-specific companding law. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_Params::packingType |
Optional, codec-specific packing type. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_Params::vadSelection |
Optional, codec-specific voice activity detection selection. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_Params::codecSelection |
Optional, codec-specific codec selection. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_Params::bitRate |
Optional, codec-specific bit rate. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_Params::reserved |
Reserved - serves to pad this structure.
XDAS_Int8** ISPHENC1_Params::tablesPtr |
Optional pointer to the codec's initialization tables.
NULL
.