XDAIS  dais-x04
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Groups Pages
Data Fields
IDMA2_Fxns Struct Reference

#include <idma2.h>

Collaboration diagram for IDMA2_Fxns:
Collaboration graph

Data Fields

Void * implementationId
Void(* dmaChangeChannels )(IALG_Handle, IDMA2_ChannelRec *)
Int(* dmaGetChannelCnt )(Void)
Int(* dmaGetChannels )(IALG_Handle, IDMA2_ChannelRec *)
Int(* dmaInit )(IALG_Handle, IDMA2_ChannelRec *)

Field Documentation

Void* IDMA2_Fxns::implementationId
Void(* IDMA2_Fxns::dmaChangeChannels)(IALG_Handle, IDMA2_ChannelRec *)
Int(* IDMA2_Fxns::dmaGetChannelCnt)(Void)
Int(* IDMA2_Fxns::dmaGetChannels)(IALG_Handle, IDMA2_ChannelRec *)
Int(* IDMA2_Fxns::dmaInit)(IALG_Handle, IDMA2_ChannelRec *)

The documentation for this struct was generated from the following file:
Copyright 2013, Texas Instruments Incorporated