XDAIS
dais-x04
|
Defines instance status parameters (read-only). More...
#include <iaudenc1.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | extendedError |
Extended error information. | |
XDM1_SingleBufDesc | data |
XDM_AlgBufInfo | bufInfo |
XDAS_Int32 | validFlag |
XDAS_Int32 | lfeFlag |
XDAS_Int32 | bitRate |
XDAS_Int32 | sampleRate |
XDAS_Int32 | channelMode |
XDAS_Int32 | encMode |
Defines instance status parameters (read-only).
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.XDAS_Int32 IAUDENC1_Status::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IAUDENC1_Status::extendedError |
Extended error information.
XDM1_SingleBufDesc IAUDENC1_Status::data |
Buffer descriptor for data passing.
XDM_AlgBufInfo IAUDENC1_Status::bufInfo |
Input and output buffer information.
XDAS_Int32 IAUDENC1_Status::validFlag |
Flag indicating the validity of the status struct.
Valid values for this field are XDAS_TRUE and XDAS_FALSE.
XDAS_Int32 IAUDENC1_Status::lfeFlag |
Flag indicating whether LFE channel data is present or not in the input.
Valid values for this field are XDAS_TRUE and XDAS_FALSE.
XDAS_Int32 IAUDENC1_Status::bitRate |
Average bit rate, in bits per second.
XDAS_Int32 IAUDENC1_Status::sampleRate |
Sampling frequency in Hz. For example, if the sampling frequency is 44.1 kHz, this field will be 44100.
XDAS_Int32 IAUDENC1_Status::channelMode |
Input Channel Mode.
XDAS_Int32 IAUDENC1_Status::encMode |
Encoding mode.