XDAIS
dais-x04
|
This structure defines the codec parameters that can be modified after creation via control() calls. More...
#include <iauddec1.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | downSampleSbrFlag |
This structure defines the codec parameters that can be modified after creation via control() calls.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.XDAS_Int32 IAUDDEC1_DynamicParams::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IAUDDEC1_DynamicParams::downSampleSbrFlag |
Flag to indicate downsampling for SBR.
Valid values for this field are XDAS_TRUE and XDAS_FALSE.