XDAIS
dais-x04
|
Enumerations | |
enum | ISPEECH1_G722_BitRate { ISPEECH1_G722_BITRATE_RATE0 = 0, ISPEECH1_G722_BITRATE_RATE1 = 1, ISPEECH1_G722_BITRATE_RATE2 = 2, ISPEECH1_G722_BITRATE_RATE3 = 3, ISPEECH1_G722_BITRATE_DEFAULT = ISPEECH1_G722_BITRATE_RATE0 } |
Bit rate selection for G722. More... | |
enum | ISPEECH1_G722_CodecSelect { ISPEECH1_G722_CODECSELECT_NONITUMODE = 0, ISPEECH1_G722_CODECSELECT_ITUMODE = 1, ISPEECH1_G722_CODECSELECT_DEFAULT = ISPEECH2_G722_CODECSELECT_NONITUMODE } |
This is the XDM speech interface shared between the various G.722 codecs.
Bit rate selection for G722.