This header defines all types, constants, and functions shared across the various XDM classes of algorithms.
#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
Go to the source code of this file.
Data Structures | |
struct | XDM_BufDesc |
Buffer descriptor for multiple buffers. More... | |
struct | XDM_SingleBufDesc |
Single buffer descriptor. More... | |
struct | XDM1_SingleBufDesc |
Single buffer descriptor. More... | |
union | XDM2_BufSize |
Union describing a buffer size. More... | |
struct | XDM2_SingleBufDesc |
Single buffer descriptor. More... | |
struct | XDM1_BufDesc |
Buffer descriptor. More... | |
struct | XDM2_BufDesc |
Buffer descriptor. More... | |
struct | XDM1_AlgBufInfo |
Buffer information descriptor for input and output buffers. More... | |
struct | XDM_AlgBufInfo |
Buffer information descriptor for input and output buffers. More... | |
struct | XDM_Date |
Date and time. More... | |
struct | XDM_Point |
2-dimensional point More... | |
struct | XDM_Rect |
Rectangle. More... | |
struct | XDM_ContextInfo |
Buffer information descriptor for input and output buffers. More... | |
struct | XDM_Context |
Context used by split codecs. More... | |
struct | XDM_DataSyncDesc |
Descriptor for the chunk of data being transferred in one call to putData or getData. More... | |
Defines | |
#define | XDM_EOK IALG_EOK |
#define | XDM_EFAIL IALG_EFAIL |
#define | XDM_EUNSUPPORTED -3 |
#define | XDM_ERUNTIME -2 |
General runtime failure. | |
#define | XDM_MAX_IO_BUFFERS 16 |
#define | XDM_ISACCESSMODE_READ(x) (((x) >> XDM_ACCESSMODE_READ) & 0x1) |
Check an access mask for CPU read access. | |
#define | XDM_ISACCESSMODE_WRITE(x) (((x) >> XDM_ACCESSMODE_WRITE) & 0x1) |
Check an access mask for CPU write access. | |
#define | XDM_CLEARACCESSMODE_READ(x) ((x) &= (~(0x1 << XDM_ACCESSMODE_READ))) |
Clear the "CPU read access" bit in an access mask. | |
#define | XDM_CLEARACCESSMODE_WRITE(x) ((x) &= (~(0x1 << XDM_ACCESSMODE_WRITE))) |
Clear the "CPU write access" bit in an access mask. | |
#define | XDM_SETACCESSMODE_READ(x) ((x) |= (0x1 << XDM_ACCESSMODE_READ)) |
Set the bit to indicate CPU read access in an access mask. | |
#define | XDM_SETACCESSMODE_WRITE(x) ((x) |= (0x1 << XDM_ACCESSMODE_WRITE)) |
Set the bit to indicate CPU write access in an access mask. | |
#define | XDM_CUSTOMENUMBASE 0x100 |
Base of algorithm-specific enum values. | |
#define | XDM_CUSTOMCMDBASE 0x100 |
Base of algorithm-specific commands. | |
#define | XDM_ISFATALERROR(x) (((x) >> XDM_FATALERROR) & 0x1) |
#define | XDM_ISUNSUPPORTEDPARAM(x) (((x) >> XDM_UNSUPPORTEDPARAM) & 0x1) |
#define | XDM_ISUNSUPPORTEDINPUT(x) (((x) >> XDM_UNSUPPORTEDINPUT) & 0x1) |
#define | XDM_ISCORRUPTEDHEADER(x) (((x) >> XDM_CORRUPTEDHEADER) & 0x1) |
#define | XDM_ISCORRUPTEDDATA(x) (((x) >> XDM_CORRUPTEDDATA) & 0x1) |
#define | XDM_ISINSUFFICIENTDATA(x) (((x) >> XDM_INSUFFICIENTDATA) & 0x1) |
#define | XDM_ISAPPLIEDCONCEALMENT(x) (((x) >> XDM_APPLIEDCONCEALMENT) & 0x1) |
#define | XDM_SETFATALERROR(x) ((x) |= (0x1 << XDM_FATALERROR)) |
#define | XDM_SETUNSUPPORTEDPARAM(x) ((x) |= (0x1 << XDM_UNSUPPORTEDPARAM)) |
#define | XDM_SETUNSUPPORTEDINPUT(x) ((x) |= (0x1 << XDM_UNSUPPORTEDINPUT)) |
#define | XDM_SETCORRUPTEDHEADER(x) ((x) |= (0x1 << XDM_CORRUPTEDHEADER)) |
#define | XDM_SETCORRUPTEDDATA(x) ((x) |= (0x1 << XDM_CORRUPTEDDATA)) |
#define | XDM_SETINSUFFICIENTDATA(x) ((x) |= (0x1 << XDM_INSUFFICIENTDATA)) |
#define | XDM_SETAPPLIEDCONCEALMENT(x) ((x) |= (0x1 << XDM_APPLIEDCONCEALMENT)) |
#define | XDM_MAX_CONTEXT_BUFFERS 32 |
Maximum number of context buffers. | |
Typedefs | |
typedef Void * | XDM_DataSyncHandle |
Handle that identifies the DataSync FIFO. | |
typedef Void(* | XDM_DataSyncPutFxn )(XDM_DataSyncHandle dataSyncHandle, XDM_DataSyncDesc *dataSyncDesc) |
Non-blocking API to signal "data ready" to one or more consumers. | |
typedef XDAS_Int32(* | XDM_DataSyncGetFxn )(XDM_DataSyncHandle dataSyncHandle, XDM_DataSyncDesc *dataSyncDesc) |
API to obtain data information from a consumer. | |
typedef XDAS_Int32(* | XDM_DataSyncGetBufferFxn )(XDM_DataSyncHandle dataSyncHandle, XDM_DataSyncDesc *dataSyncDesc) |
API to obtain empty bitstream buffers from an allocator to be filled by the algorithm. | |
typedef XDAS_Int32(* | XDM_DataSyncPutBufferFxn )(XDM_DataSyncHandle dataSyncHandle, XDM_DataSyncDesc *dataSyncDesc) |
API to return consumed bitstream buffers to the original provider. | |
Enumerations | |
enum | XDM_AccessMode { XDM_ACCESSMODE_READ = 0, XDM_ACCESSMODE_WRITE = 1 } |
Access modes used to declare how the algorithm accessed buffers. More... | |
enum | XDM_CmdId { XDM_GETSTATUS = 0, XDM_SETPARAMS = 1, XDM_RESET = 2, XDM_SETDEFAULT = 3, XDM_FLUSH = 4, XDM_GETBUFINFO = 5, XDM_GETVERSION = 6, XDM_GETCONTEXTINFO = 7, XDM_GETDYNPARAMSDEFAULT = 8, XDM_SETLATEACQUIREARG = 9 } |
Standard control commands that must be implemented by XDM compliant multimedia algorithms. More... | |
enum | XDM_ErrorBit { XDM_PARAMSCHANGE = 8, XDM_APPLIEDCONCEALMENT = 9, XDM_INSUFFICIENTDATA = 10, XDM_CORRUPTEDDATA = 11, XDM_CORRUPTEDHEADER = 12, XDM_UNSUPPORTEDINPUT = 13, XDM_UNSUPPORTEDPARAM = 14, XDM_FATALERROR = 15 } |
Extended error information. More... | |
enum | XDM_DataFormat { XDM_BYTE = 1, XDM_LE_16 = 2, XDM_LE_32 = 3, XDM_LE_64 = 4, XDM_BE_16 = 5, XDM_BE_32 = 6, XDM_BE_64 = 7 } |
Endianness of data. More... | |
enum | XDM_EncodingPreset { XDM_DEFAULT = 0, XDM_HIGH_QUALITY = 1, XDM_HIGH_SPEED = 2, XDM_USER_DEFINED = 3, XDM_HIGH_SPEED_MED_QUALITY = 4, XDM_MED_SPEED_MED_QUALITY = 5, XDM_MED_SPEED_HIGH_QUALITY = 6, XDM_ENCODING_PRESET_MAX = 7, XDM_PRESET_DEFAULT = XDM_MED_SPEED_MED_QUALITY } |
Encoding presets. More... | |
enum | XDM_DecMode { XDM_DECODE_AU = 0, XDM_PARSE_HEADER = 1 } |
Decode entire access unit or only header. More... | |
enum | XDM_EncMode { XDM_ENCODE_AU = 0, XDM_GENERATE_HEADER = 1 } |
Encode entire access unit or only header. More... | |
enum | XDM_ChromaFormat { XDM_CHROMA_NA = -1, XDM_YUV_420P = 1, XDM_YUV_422P = 2, XDM_YUV_422IBE = 3, XDM_YUV_422ILE = 4, XDM_YUV_444P = 5, XDM_YUV_411P = 6, XDM_GRAY = 7, XDM_RGB = 8, XDM_YUV_420SP = 9, XDM_ARGB8888 = 10, XDM_RGB555 = 11, XDM_RGB565 = 12, XDM_YUV_444ILE = 13, XDM_CHROMAFORMAT_DEFAULT = XDM_YUV_422ILE } |
Chroma formats. More... | |
enum | XDM_MemoryType { XDM_MEMTYPE_ROW = 0, XDM_MEMTYPE_RAW = 0, XDM_MEMTYPE_TILED8 = 1, XDM_MEMTYPE_TILED16 = 2, XDM_MEMTYPE_TILED32 = 3, XDM_MEMTYPE_TILEDPAGE = 4 } |
Memory space attributes. More... | |
enum | XDM_MemoryUsageMode { XDM_MEMUSAGE_DATASYNC = 0 } |
Memory space attributes. More... |