![]() |
![]() |
This header defines all types, constants, and functions shared by all implementations of the video transcoder algorithms.
#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
#include "ivideo.h"
Go to the source code of this file.
Data Structures | |
struct | IVIDTRANSCODE_Obj |
This must be the first field of all IVIDTRANSCODE instance objects. More... | |
struct | IVIDTRANSCODE_Params |
Defines the creation time parameters for all IVIDTRANSCODE instance objects. More... | |
struct | IVIDTRANSCODE_DynamicParams |
This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
struct | IVIDTRANSCODE_InArgs |
Defines the input arguments for all IVIDTRANSCODE instance process function. More... | |
struct | IVIDTRANSCODE_Status |
Defines instance status parameters. More... | |
struct | IVIDTRANSCODE_OutArgs |
Defines the run time output arguments for all IVIDTRANSCODE instance objects. More... | |
struct | IVIDTRANSCODE_Fxns |
Defines all of the operations on IVIDTRANSCODE objects. More... | |
Defines | |
#define | IVIDTRANSCODE_EOK XDM_EOK |
#define | IVIDTRANSCODE_EFAIL XDM_EFAIL |
#define | IVIDTRANSCODE_EUNSUPPORTED XDM_EUNSUPPORTED |
#define | IVIDTRANSCODE_MAXOUTSTREAMS 2 |
Typedefs | |
typedef struct IVIDTRANSCODE_Obj * | IVIDTRANSCODE_Handle |
Opaque handle to an IVIDTRANSCODE objects. | |
typedef IALG_Cmd | IVIDTRANSCODE_Cmd |
Defines the control commands for the IVIDTRANSCODE module. |