#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
Include dependency graph for iimgenc.h:
Go to the source code of this file.
Data Structures | |
struct | IIMGENC_Obj |
This must be the first field of all IIMGENC instance objects. More... | |
struct | IIMGENC_Params |
Defines the creation time parameters for all IIMGENC instance objects. More... | |
struct | IIMGENC_DynamicParams |
This structure defines the algorithm parameters that can be modified after creation via control() calls. More... | |
struct | IIMGENC_InArgs |
Defines the input arguments for all IIMGENC instance process() function. More... | |
struct | IIMGENC_Status |
Defines instance status parameters (read-only). More... | |
struct | IIMGENC_OutArgs |
Defines the run time output arguments for all IIMGENC instance objects. More... | |
struct | IIMGENC_Fxns |
Defines all of the operations on IIMGENC objects. More... | |
Defines | |
#define | IIMGENC_CID "ti.xdais.dm.IIMGENC" |
#define | IIMGENC_ERUNTIME XDM_ERUNTIME |
#define | IIMGENC_EOK XDM_EOK |
#define | IIMGENC_EFAIL XDM_EFAIL |
Typedefs | |
typedef IIMGENC_Obj * | IIMGENC_Handle |
Opaque handle to an IIMGENC objects. | |
typedef IALG_Cmd | IIMGENC_Cmd |
Defines the control commands for the IIMGENC module. |