#include "ispeech1.h"
Include dependency graph for ispeech1_evrc.h:
Go to the source code of this file.
Enumerations | |
enum | ISPEECH1_EVRC_NoisePreProc { ISPEECH1_EVRC_NOISEPREPROC_OFF = 0, ISPEECH1_EVRC_NOISEPREPROC_ON = 1, ISPEECH1_EVRC_NOISEPREPROC_DEFAULT = ISPEECH1_EVRC_NOISEPREPROC_ON } |
Enable/disable noise suppression. More... | |
enum | ISPEECH1_EVRC_TTYMode { ISPEECH1_EVRC_TTYMODE_OFF = 0, ISPEECH1_EVRC_TTYMODE_45P45BPS = 1, ISPEECH1_EVRC_TTYMODE_50BPS = 2, ISPEECH1_EVRC_TTYMODE_DEFAULT = ISPEECH1_EVRC_TTYMODE_OFF } |
TTY/TDD mode selection. More... | |
enum | ISPEECH1_EVRC_Mode { ISPEECH1_EVRC_MODE_PREMIUM = 0, ISPEECH1_EVRC_MODE_STANDARD = 1, ISPEECH1_EVRC_MODE_ECONOMY = 2, ISPEECH1_EVRC_MODE_CAPACITYSAVE = 3, ISPEECH1_EVRC_MODE_HALFRATE_MAX = 4, ISPEECH1_EVRC_MODE_DEFAULT = ISPEECH1_EVRC_MODE_PREMIUM } |
Mode selection. More... |