This graph shows which files directly or indirectly include this file:
Go to the source code of this file.
Enumerations | |
enum | IAUDIO_ChannelId { IAUDIO_MONO = 0, IAUDIO_STEREO = 1, IAUDIO_THREE_ZERO = 2, IAUDIO_FIVE_ZERO = 3, IAUDIO_FIVE_ONE = 4, IAUDIO_SEVEN_ONE = 5 } |
XDM supported audio channel configurations. More... | |
enum | IAUDIO_ChannelMode { IAUDIO_1_0 = 0, IAUDIO_2_0 = 1, IAUDIO_11_0 = 2, IAUDIO_3_0 = 3, IAUDIO_2_1 = 4, IAUDIO_3_1 = 5, IAUDIO_2_2 = 6, IAUDIO_3_2 = 7, IAUDIO_2_3 = 8, IAUDIO_3_3 = 9, IAUDIO_3_4 = 10 } |
Channel modes for audio streams. More... | |
enum | IAUDIO_DualMonoMode { IAUDIO_DUALMONO_LR = 0, IAUDIO_DUALMONO_LEFT = 1, IAUDIO_DUALMONO_RIGHT = 2, IAUDIO_DUALMONO_LR_MIX = 3 } |
Dual Mono Channel modes for audio streams. More... | |
enum | IAUDIO_PcmFormat { IAUDIO_BLOCK = 0, IAUDIO_INTERLEAVED = 1 } |
XDM supported audio PCM formats. More... | |
enum | IAUDIO_EncMode { IAUDIO_CBR = 0, IAUDIO_VBR = 1 } |
Audio encoding modes. More... |