Data Structures | |
struct | ISPHENC_Obj |
This must be the first field of all ISPHENC instance objects. More... | |
struct | ISPHENC_Params |
Defines the creation time parameters for all ISPHENC instance objects. More... | |
struct | ISPHENC_DynamicParams |
This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
struct | ISPHENC_InArgs |
Defines the input arguments for all ISPHENC instance process function. More... | |
struct | ISPHENC_Status |
Defines instance status parameters (read-only). More... | |
struct | ISPHENC_OutArgs |
Defines the run time output arguments for all ISPHENC instance objects. More... | |
struct | ISPHENC_Fxns |
Defines all of the operations on ISPHENC objects. More... | |
Defines | |
#define | ISPHENC_CID "ti.xdais.dm.ISPHENC" |
#define | ISPHENC_ERUNTIME XDM_ERUNTIME |
#define | ISPHENC_EOK XDM_EOK |
#define | ISPHENC_EFAIL XDM_EFAIL |
Typedefs | |
typedef ISPHENC_Obj * | ISPHENC_Handle |
Opaque handle to an ISPHENC objects. | |
typedef IALG_Cmd | ISPHENC_Cmd |
Defines the control commands for the ISPHENC module. |
#define ISPHENC_CID "ti.xdais.dm.ISPHENC" |
ISPHENC Class ID
#define ISPHENC_ERUNTIME XDM_ERUNTIME |
General runtime failure.
#define ISPHENC_EOK XDM_EOK |
Success.
#define ISPHENC_EFAIL XDM_EFAIL |
General failure.
typedef struct ISPHENC_Obj* ISPHENC_Handle |
Opaque handle to an ISPHENC objects.
typedef IALG_Cmd ISPHENC_Cmd |
Defines the control commands for the ISPHENC module.