TI-RTOS Drivers  tidrivers_msp43x_2_20_00_08
WatchdogMSP432.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015-2016, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
66 #ifndef ti_drivers_watchdog_WatchdogMSP432__include
67 #define ti_drivers_watchdog_WatchdogMSP432__include
68 
69 #ifdef __cplusplus
70 extern "C" {
71 #endif
72 
73 #include <stdint.h>
74 #include <stdbool.h>
75 
76 #include <ti/drivers/Watchdog.h>
77 
78 #include <ti/drivers/ports/HwiP.h>
79 
90 /* Add WatchdogMSP432_STATUS_* macros here */
91 
104 /* Add WatchdogMSP432_CMD_* macros here */
105 
110 
140 typedef struct WatchdogMSP432_HWAttrs {
141  uint32_t baseAddr;
142  uint8_t intNum;
143  uint8_t intPriority;
144  uint8_t clockSource;
145  uint8_t clockDivider;
147 
153 typedef struct WatchdogMSP432_Object {
156  bool isOpen; /* Flag for open/close status */
158 
159 #ifdef __cplusplus
160 }
161 #endif
162 
163 #endif /* ti_drivers_watchdog_WatchdogMSP432__include */
uint8_t clockSource
Definition: WatchdogMSP432.h:144
struct WatchdogMSP432_Object WatchdogMSP432_Object
Watchdog Object for MSP432.
uint8_t intPriority
Definition: WatchdogMSP432.h:143
bool isOpen
Definition: WatchdogMSP432.h:156
HwiP_Handle hwiHandle
Definition: WatchdogMSP432.h:155
Watchdog hardware attributes for MSP432 These fields are used by driverlib APIs and therefore must be...
Definition: WatchdogMSP432.h:140
Watchdog driver interface.
uint8_t clockDivider
Definition: WatchdogMSP432.h:145
const Watchdog_FxnTable WatchdogMSP432_fxnTable
Watchdog function table for MSP432.
uint32_t baseAddr
Definition: WatchdogMSP432.h:141
uint8_t intNum
Definition: WatchdogMSP432.h:142
Watchdog_ResetMode resetMode
Definition: WatchdogMSP432.h:154
The definition of a Watchdog function table that contains the required set of functions to control a ...
Definition: Watchdog.h:303
void * HwiP_Handle
Opaque client reference to an instance of a HwiP.
Definition: HwiP.h:66
Watchdog_ResetMode
Watchdog reset mode settings.
Definition: Watchdog.h:219
Hardware Interrupt module for the RTOS Porting Interface.
struct WatchdogMSP432_HWAttrs WatchdogMSP432_HWAttrs
Watchdog hardware attributes for MSP432 These fields are used by driverlib APIs and therefore must be...
Watchdog Object for MSP432.
Definition: WatchdogMSP432.h:153
Copyright 2016, Texas Instruments Incorporated