TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
Watchdog_CMD_* macros are general command codes for Watchdog_control(). Not all Watchdog driver implementations support these command codes.
WatchdogCC26XX_CMD_* macros are command codes only defined in the WatchdogCC26XX.h driver implementation and need to:
WatchdogCC3200_CMD_* macros are command codes only defined in the WatchdogCC3200.h driver implementation and need to:
WatchdogMSP430_CMD_* macros are command codes only defined in the WatchdogMSP430.h driver implementation and need to:
WatchdogMSP432_CMD_* macros are command codes only defined in the WatchdogMSP432.h driver implementation and need to:
WatchdogTiva_CMD_* macros are command codes only defined in the WatchdogTiva.h driver implementation and need to: