52 #ifndef ti_drivers_sdspi_SDSPIUSCIB__include
53 #define ti_drivers_sdspi_SDSPIUSCIB__include
SDSPIUSCIB_CardType
SD Card type inserted.
Definition: SDSPIUSCIB.h:105
DSTATUS diskState
Definition: SDSPIUSCIB.h:184
uint8_t portMOSI
Definition: SDSPIUSCIB.h:170
uint32_t pinSCK
Definition: SDSPIUSCIB.h:167
Definition: SDSPIUSCIB.h:109
struct SDSPIUSCIB_HWAttrs SDSPIUSCIB_HWAttrs
Definition: SDSPIUSCIB.h:107
SDSPIUSCIB Object.
Definition: SDSPIUSCIB.h:182
struct SDSPIUSCIB_Object * SDSPIUSCIB_Handle
The definition of a SDSPI function table that contains the required set of functions to control a spe...
Definition: SDSPI.h:241
FATFS filesystem
Definition: SDSPIUSCIB.h:187
uint32_t pinMOSI
Definition: SDSPIUSCIB.h:171
uint16_t driveNumber
Definition: SDSPIUSCIB.h:183
Definition: SDSPIUSCIB.h:108
SDSPIUSCIB Hardware attributes.
Definition: SDSPIUSCIB.h:162
BYTE DSTATUS
Definition: diskio.h:19
Definition: SDSPIUSCIB.h:106
uint32_t pinCS
Definition: SDSPIUSCIB.h:174
struct SDSPIUSCIB_Object SDSPIUSCIB_Object
SDSPIUSCIB Object.
uint8_t portCS
Definition: SDSPIUSCIB.h:173
uint8_t portMISO
Definition: SDSPIUSCIB.h:168
uint32_t bitRate
Definition: SDSPIUSCIB.h:186
SDSPIUSCIB_CardType cardType
Definition: SDSPIUSCIB.h:185
uint32_t pinMISO
Definition: SDSPIUSCIB.h:169
const SDSPI_FxnTable SDSPIUSCIB_fxnTable
uint32_t baseAddr
Definition: SDSPIUSCIB.h:163
uint8_t portSCK
Definition: SDSPIUSCIB.h:166
uint8_t clockSource
Definition: SDSPIUSCIB.h:164