52 #ifndef ti_drivers_sdspi_SDSPIUSCIA__include
53 #define ti_drivers_sdspi_SDSPIUSCIA__include
uint32_t pinSCK
Definition: SDSPIUSCIA.h:167
FATFS filesystem
Definition: SDSPIUSCIA.h:187
uint8_t portMOSI
Definition: SDSPIUSCIA.h:170
uint8_t portSCK
Definition: SDSPIUSCIA.h:166
SDSPIUSCIA Object.
Definition: SDSPIUSCIA.h:182
SDSPIUSCIA Hardware attributes.
Definition: SDSPIUSCIA.h:162
Definition: SDSPIUSCIA.h:106
uint32_t pinMISO
Definition: SDSPIUSCIA.h:169
uint32_t pinCS
Definition: SDSPIUSCIA.h:174
Definition: SDSPIUSCIA.h:109
SDSPIUSCIA_CardType cardType
Definition: SDSPIUSCIA.h:185
The definition of a SDSPI function table that contains the required set of functions to control a spe...
Definition: SDSPI.h:241
struct SDSPIUSCIA_HWAttrs SDSPIUSCIA_HWAttrs
uint32_t bitRate
Definition: SDSPIUSCIA.h:186
Definition: SDSPIUSCIA.h:108
uint8_t clockSource
Definition: SDSPIUSCIA.h:164
enum SDSPIUSCIA_CartType SDSPIUSCIA_CardType
SD Card type inserted.
uint32_t baseAddr
Definition: SDSPIUSCIA.h:163
struct SDSPIUSCIA_Object SDSPIUSCIA_Object
SDSPIUSCIA Object.
BYTE DSTATUS
Definition: diskio.h:19
uint32_t pinMOSI
Definition: SDSPIUSCIA.h:171
DSTATUS diskState
Definition: SDSPIUSCIA.h:184
uint8_t portMISO
Definition: SDSPIUSCIA.h:168
const SDSPI_FxnTable SDSPIUSCIA_fxnTable
SDSPIUSCIA_CartType
SD Card type inserted.
Definition: SDSPIUSCIA.h:105
uint16_t driveNumber
Definition: SDSPIUSCIA.h:183
Definition: SDSPIUSCIA.h:107
uint8_t portCS
Definition: SDSPIUSCIA.h:173
struct SDSPIUSCIA_Object * SDSPIUSCIA_Handle