52 #ifndef ti_drivers_sdspi_SDSPIMSP432__include
53 #define ti_drivers_sdspi_SDSPIMSP432__include
uint32_t baseAddr
Definition: SDSPIMSP432.h:155
struct SDSPIMSP432_Object SDSPIMSP432_Object
SDSPIMSP432 Object.
SDSPIMSP432 Object.
Definition: SDSPIMSP432.h:179
SDSPIMSP432_CardType
SD Card type inserted.
Definition: SDSPIMSP432.h:99
uint8_t misoMode
Definition: SDSPIMSP432.h:164
uint8_t portMOSI
Definition: SDSPIMSP432.h:166
Power_NotifyObj perfChangeNotify
Definition: SDSPIMSP432.h:186
const SDSPI_FxnTable SDSPIMSP432_fxnTable
uint16_t pinCS
Definition: SDSPIMSP432.h:171
Definition: SDSPIMSP432.h:101
The definition of a SDSPI function table that contains the required set of functions to control a spe...
Definition: SDSPI.h:241
struct SDSPIMSP432_HWAttrs SDSPIMSP432_HWAttrs
uint16_t driveNumber
Definition: SDSPIMSP432.h:180
struct SDSPIMSP432_Object * SDSPIMSP432_Handle
FATFS filesystem
Definition: SDSPIMSP432.h:184
BYTE DSTATUS
Definition: diskio.h:19
DSTATUS diskState
Definition: SDSPIMSP432.h:181
SDSPIMSP432 Hardware attributes.
Definition: SDSPIMSP432.h:154
uint8_t clockSource
Definition: SDSPIMSP432.h:156
uint8_t portSCK
Definition: SDSPIMSP432.h:158
Power notify object structure.
Definition: Power.h:112
uint8_t sckMode
Definition: SDSPIMSP432.h:160
uint8_t mosiMode
Definition: SDSPIMSP432.h:168
uint16_t pinSCK
Definition: SDSPIMSP432.h:159
uint8_t portMISO
Definition: SDSPIMSP432.h:162
uint32_t perfConstraintMask
Definition: SDSPIMSP432.h:187
uint16_t pinMOSI
Definition: SDSPIMSP432.h:167
Definition: SDSPIMSP432.h:103
uint16_t pinMISO
Definition: SDSPIMSP432.h:163
uint32_t bitRate
Definition: SDSPIMSP432.h:183
SDSPIMSP432_CardType cardType
Definition: SDSPIMSP432.h:182
Definition: SDSPIMSP432.h:100
Definition: SDSPIMSP432.h:102
uint8_t portCS
Definition: SDSPIMSP432.h:170