52 #ifndef ti_drivers_sdspi_SDSPIEUSCIB__include
53 #define ti_drivers_sdspi_SDSPIEUSCIB__include
uint32_t pinCS
Definition: SDSPIEUSCIB.h:186
const SDSPI_FxnTable SDSPIEUSCIB_fxnTable
struct SDSPIEUSCIB_Object SDSPIEUSCIB_Object
SDSPIEUSCIB Object.
Definition: SDSPIEUSCIB.h:106
FATFS filesystem
Definition: SDSPIEUSCIB.h:199
Definition: SDSPIEUSCIB.h:108
SDSPIEUSCIB Object.
Definition: SDSPIEUSCIB.h:194
uint8_t portMOSI
Definition: SDSPIEUSCIB.h:181
struct SDSPIEUSCIB_HWAttrsV1 SDSPIEUSCIB_HWAttrsV1
uint8_t portCS
Definition: SDSPIEUSCIB.h:185
uint8_t portMISO
Definition: SDSPIEUSCIB.h:177
The definition of a SDSPI function table that contains the required set of functions to control a spe...
Definition: SDSPI.h:241
SDSPIEUSCIB_CardType
SD Card type inserted.
Definition: SDSPIEUSCIB.h:105
uint32_t pinMOSI
Definition: SDSPIEUSCIB.h:182
uint8_t pinMISOModeFunction
Definition: SDSPIEUSCIB.h:179
uint32_t bitRate
Definition: SDSPIEUSCIB.h:198
BYTE DSTATUS
Definition: diskio.h:19
uint32_t pinMISO
Definition: SDSPIEUSCIB.h:178
uint32_t baseAddr
Definition: SDSPIEUSCIB.h:170
uint8_t pinMOSIModeFunction
Definition: SDSPIEUSCIB.h:183
Definition: SDSPIEUSCIB.h:107
uint8_t clockSource
Definition: SDSPIEUSCIB.h:171
struct SDSPIEUSCIB_Object * SDSPIEUSCIB_Handle
uint8_t portSCK
Definition: SDSPIEUSCIB.h:173
SDSPIEUSCIB_CardType cardType
Definition: SDSPIEUSCIB.h:197
SDSPIEUSCIB Hardware attributes.
Definition: SDSPIEUSCIB.h:169
uint8_t pinSCKModeFunction
Definition: SDSPIEUSCIB.h:175
uint32_t pinSCK
Definition: SDSPIEUSCIB.h:174
Definition: SDSPIEUSCIB.h:109
uint16_t driveNumber
Definition: SDSPIEUSCIB.h:195
DSTATUS diskState
Definition: SDSPIEUSCIB.h:196