68 #ifndef ti_driver_pwm_PWMTimerCC3200__include
69 #define ti_driver_pwm_PWMTimerCC3200__include
uint16_t halfTimer
Definition: PWMTimerCC3200.h:146
struct PWMTimerCC3200_Object PWMTimerCC3200_Object
PWMTimerCC3200 Object.
unsigned int gpioPowerMgrId
Definition: PWMTimerCC3200.h:165
PWM_Duty_Units
PWM duty cycle unit definitions. Refer to device specific implementation if using PWM_DUTY_COUNTS (ra...
Definition: PWM.h:237
PWM_Duty_Units dutyUnits
Definition: PWMTimerCC3200.h:169
uint8_t pinId
Definition: PWMTimerCC3200.h:150
PWM_Period_Units
PWM period unit definitions. Refer to device specific implementation if using PWM_PERIOD_COUNTS (raw ...
Definition: PWM.h:227
uint32_t gpioBaseAddr
Definition: PWMTimerCC3200.h:153
PWMTimerCC3200 Object.
Definition: PWMTimerCC3200.h:163
bool pwmStarted
Definition: PWMTimerCC3200.h:172
The definition of a PWM function table that contains the required set of functions to control a speci...
Definition: PWM.h:331
PWM_Period_Units periodUnits
Definition: PWMTimerCC3200.h:170
unsigned int timerPowerMgrId
Definition: PWMTimerCC3200.h:166
Power notify object structure.
Definition: Power.h:112
uint32_t duty
Definition: PWMTimerCC3200.h:167
struct PWMTimerCC3200_HWAttrsV1 PWMTimerCC3200_HWAttrsV1
PWMTimerCC3200 Hardware attributes.
uint32_t period
Definition: PWMTimerCC3200.h:168
uint32_t timerBaseAddr
Definition: PWMTimerCC3200.h:144
PWM_IdleLevel idleLevel
Definition: PWMTimerCC3200.h:171
uint8_t gpioPinIndex
Definition: PWMTimerCC3200.h:155
Power_NotifyObj postNotify
Definition: PWMTimerCC3200.h:164
uint8_t pinTimerPwmMode
Definition: PWMTimerCC3200.h:148
PWMTimerCC3200 Hardware attributes.
Definition: PWMTimerCC3200.h:142
PWM_IdleLevel
Idle output level when PWM is not running (stopped / not started).
Definition: PWM.h:246
const PWM_FxnTable PWMTimerCC3200_fxnTable
bool isOpen
Definition: PWMTimerCC3200.h:173