37 #ifndef ti_drivers_nvs_NVSCC3200__include
38 #define ti_drivers_nvs_NVSCC3200__include
43 #if defined (__cplusplus)
66 #define NVSCC3200_CMD_SET_COPYBLOCK NVS_CMD_RESERVED + 0
76 #define NVSCC3200_STATUS_ECOPYBLOCK (NVS_STATUS_RESERVED - 1)
132 #if defined (__cplusplus)
struct NVSCC3200_HWAttrs NVSCC3200_HWAttrs
NVSCC3200 attributes.
const NVS_FxnTable NVSCC3200_fxnTable
struct NVSCC3200_Object NVSCC3200_Object
void * copyBlock
Definition: NVSCC3200.h:86
NVSCC3200 command structure for setting copy block.
Definition: NVSCC3200.h:84
size_t blockSize
Definition: NVSCC3200.h:119
int id
Definition: NVSCC3200.h:129
struct NVSCC3200_CmdSetCopyBlockArgs NVSCC3200_CmdSetCopyBlockArgs
NVSCC3200 command structure for setting copy block.
void * copyBlock
Definition: NVSCC3200.h:116
NVSCC3200 attributes.
Definition: NVSCC3200.h:115
Definition: NVSCC3200.h:127
bool opened
Definition: NVSCC3200.h:128
The definition of an NVS function table that contains the required set of functions to control a spec...
Definition: NVS.h:313