37 #ifndef ti_drivers_nvs_NVSCC26XX__include
38 #define ti_drivers_nvs_NVSCC26XX__include
43 #if defined (__cplusplus)
68 #define NVSCC26XX_CMD_SET_COPYBLOCK NVS_CMD_RESERVED + 0
78 #define NVSCC26XX_STATUS_ECOPYBLOCK (NVS_STATUS_RESERVED - 1)
138 #if defined (__cplusplus)
void * block
Definition: NVSCC26XX.h:121
const NVS_FxnTable NVSCC26XX_fxnTable
size_t blockSize
Definition: NVSCC26XX.h:122
bool isRam
Definition: NVSCC26XX.h:91
struct NVSCC26XX_HWAttrs NVSCC26XX_HWAttrs
NVSCC26XX attributes.
void * copyBlock
Definition: NVSCC26XX.h:123
struct NVSCC26XX_CmdSetCopyBlockArgs NVSCC26XX_CmdSetCopyBlockArgs
NVSCC26XX command structure for setting copy block.
NVSCC26XX command structure for setting copy block.
Definition: NVSCC26XX.h:88
struct NVSCC26XX_Object NVSCC26XX_Object
bool opened
Definition: NVSCC26XX.h:135
Definition: NVSCC26XX.h:134
NVSCC26XX attributes.
Definition: NVSCC26XX.h:120
The definition of an NVS function table that contains the required set of functions to control a spec...
Definition: NVS.h:313
bool isRam
Definition: NVSCC26XX.h:126
void * copyBlock
Definition: NVSCC26XX.h:90