76 #ifndef ti_drivers_i2c_I2CUSCIB__include
77 #define ti_drivers_i2c_I2CUSCIB__include
87 #include <ti/sysbios/knl/Semaphore.h>
const I2C_FxnTable I2CUSCIB_fxnTable
void(* I2C_CallbackFxn)(I2C_Handle, I2C_Transaction *, bool)
I2C callback function.
Definition: I2C.h:268
size_t readCountIdx
Definition: I2CUSCIB.h:184
Definition: I2CUSCIB.h:128
Definition: I2CUSCIB.h:127
Semaphore_Struct transferComplete
Definition: I2CUSCIB.h:171
Definition: I2CUSCIB.h:129
struct I2CUSCIB_Object I2CUSCIB_Object
I2CUSCIB Object.
I2C_TransferMode transferMode
Definition: I2CUSCIB.h:173
size_t writeCountIdx
Definition: I2CUSCIB.h:181
I2C_TransferMode
I2C transfer mode.
Definition: I2C.h:250
The definition of an I2C function table that contains the required set of functions to control a spec...
Definition: I2C.h:354
I2CUSCIB Object.
Definition: I2CUSCIB.h:167
Definition: I2CUSCIB.h:130
I2C_CallbackFxn transferCallbackFxn
Definition: I2CUSCIB.h:174
Semaphore_Struct mutex
Definition: I2CUSCIB.h:170
uint8_t * writeBufIdx
Definition: I2CUSCIB.h:180
uint8_t clockSource
Definition: I2CUSCIB.h:159
uint32_t baseAddr
Definition: I2CUSCIB.h:157
I2C_Transaction * currentTransaction
Definition: I2CUSCIB.h:178
struct I2CUSCIB_HWAttrs I2CUSCIB_HWAttrs
I2CUSCIB Hardware attributes.
I2CUSCIB_Mode
I2CUSCIB mode.
Definition: I2CUSCIB.h:126
I2C_Transaction * tailPtr
Definition: I2CUSCIB.h:188
bool isOpen
Definition: I2CUSCIB.h:168
uint32_t bitRate
Definition: I2CUSCIB.h:190
I2C transaction.
Definition: I2C.h:230
uint8_t * readBufIdx
Definition: I2CUSCIB.h:183
I2C_Transaction * headPtr
Definition: I2CUSCIB.h:187
I2CUSCIB Hardware attributes.
Definition: I2CUSCIB.h:155
volatile I2CUSCIB_Mode mode
Definition: I2CUSCIB.h:176