163 #ifndef ti_drivers_GPIOMSP432__include
164 #define ti_drivers_GPIOMSP432__include
214 #define GPIOMSP432_EMPTY_PIN 0x0000
220 #define GPIOMSP432_P1_0 0x101
221 #define GPIOMSP432_P1_1 0x102
222 #define GPIOMSP432_P1_2 0x104
223 #define GPIOMSP432_P1_3 0x108
224 #define GPIOMSP432_P1_4 0x110
225 #define GPIOMSP432_P1_5 0x120
226 #define GPIOMSP432_P1_6 0x140
227 #define GPIOMSP432_P1_7 0x180
229 #define GPIOMSP432_P2_0 0x201
230 #define GPIOMSP432_P2_1 0x202
231 #define GPIOMSP432_P2_2 0x204
232 #define GPIOMSP432_P2_3 0x208
233 #define GPIOMSP432_P2_4 0x210
234 #define GPIOMSP432_P2_5 0x220
235 #define GPIOMSP432_P2_6 0x240
236 #define GPIOMSP432_P2_7 0x280
238 #define GPIOMSP432_P3_0 0x301
239 #define GPIOMSP432_P3_1 0x302
240 #define GPIOMSP432_P3_2 0x304
241 #define GPIOMSP432_P3_3 0x308
242 #define GPIOMSP432_P3_4 0x310
243 #define GPIOMSP432_P3_5 0x320
244 #define GPIOMSP432_P3_6 0x340
245 #define GPIOMSP432_P3_7 0x380
247 #define GPIOMSP432_P4_0 0x401
248 #define GPIOMSP432_P4_1 0x402
249 #define GPIOMSP432_P4_2 0x404
250 #define GPIOMSP432_P4_3 0x408
251 #define GPIOMSP432_P4_4 0x410
252 #define GPIOMSP432_P4_5 0x420
253 #define GPIOMSP432_P4_6 0x440
254 #define GPIOMSP432_P4_7 0x480
256 #define GPIOMSP432_P5_0 0x501
257 #define GPIOMSP432_P5_1 0x502
258 #define GPIOMSP432_P5_2 0x504
259 #define GPIOMSP432_P5_3 0x508
260 #define GPIOMSP432_P5_4 0x510
261 #define GPIOMSP432_P5_5 0x520
262 #define GPIOMSP432_P5_6 0x540
263 #define GPIOMSP432_P5_7 0x580
265 #define GPIOMSP432_P6_0 0x601
266 #define GPIOMSP432_P6_1 0x602
267 #define GPIOMSP432_P6_2 0x604
268 #define GPIOMSP432_P6_3 0x608
269 #define GPIOMSP432_P6_4 0x610
270 #define GPIOMSP432_P6_5 0x620
271 #define GPIOMSP432_P6_6 0x640
272 #define GPIOMSP432_P6_7 0x680
279 #define GPIOMSP432_P7_0 0x701
280 #define GPIOMSP432_P7_1 0x702
281 #define GPIOMSP432_P7_2 0x704
282 #define GPIOMSP432_P7_3 0x708
283 #define GPIOMSP432_P7_4 0x710
284 #define GPIOMSP432_P7_5 0x720
285 #define GPIOMSP432_P7_6 0x740
286 #define GPIOMSP432_P7_7 0x780
288 #define GPIOMSP432_P8_0 0x801
289 #define GPIOMSP432_P8_1 0x802
290 #define GPIOMSP432_P8_2 0x804
291 #define GPIOMSP432_P8_3 0x808
292 #define GPIOMSP432_P8_4 0x810
293 #define GPIOMSP432_P8_5 0x820
294 #define GPIOMSP432_P8_6 0x840
295 #define GPIOMSP432_P8_7 0x880
297 #define GPIOMSP432_P9_0 0x901
298 #define GPIOMSP432_P9_1 0x902
299 #define GPIOMSP432_P9_2 0x904
300 #define GPIOMSP432_P9_3 0x908
301 #define GPIOMSP432_P9_4 0x910
302 #define GPIOMSP432_P9_5 0x920
303 #define GPIOMSP432_P9_6 0x940
304 #define GPIOMSP432_P9_7 0x980
306 #define GPIOMSP432_P10_0 0xa01
307 #define GPIOMSP432_P10_1 0xa02
308 #define GPIOMSP432_P10_2 0xa04
309 #define GPIOMSP432_P10_3 0xa08
310 #define GPIOMSP432_P10_4 0xa10
311 #define GPIOMSP432_P10_5 0xa20
312 #define GPIOMSP432_P10_6 0xa40
313 #define GPIOMSP432_P10_7 0xa80
315 #define GPIOMSP432_PJ_0 0xb01
316 #define GPIOMSP432_PJ_1 0xb02
317 #define GPIOMSP432_PJ_2 0xb04
318 #define GPIOMSP432_PJ_3 0xb08
319 #define GPIOMSP432_PJ_4 0xb10
320 #define GPIOMSP432_PJ_5 0xb20
321 #define GPIOMSP432_PJ_6 0xb40
322 #define GPIOMSP432_PJ_7 0xb80
GPIO_PinConfig * pinConfigs
Definition: GPIOMSP432.h:178
uint32_t numberOfPinConfigs
Definition: GPIOMSP432.h:184
void(* GPIO_CallbackFxn)(unsigned int index)
GPIO callback function type.
Definition: GPIO.h:163
uint32_t intPriority
Definition: GPIOMSP432.h:204
GPIO_CallbackFxn * callbacks
Definition: GPIOMSP432.h:181
uint32_t GPIO_PinConfig
GPIO pin configuration settings.
Definition: GPIO.h:84
struct GPIOMSP432_Config GPIOMSP432_Config
GPIO device specific driver configuration structure.
uint32_t numberOfCallbacks
Definition: GPIOMSP432.h:187
GPIO device specific driver configuration structure.
Definition: GPIOMSP432.h:176