164 #ifndef ti_drivers_GPIOMSP430__include
165 #define ti_drivers_GPIOMSP430__include
198 #define GPIOMSP430_EMPTY_PIN 0x0000
200 #define GPIOMSP430_P1_0 0x0101
201 #define GPIOMSP430_P1_1 0x0102
202 #define GPIOMSP430_P1_2 0x0104
203 #define GPIOMSP430_P1_3 0x0108
204 #define GPIOMSP430_P1_4 0x0110
205 #define GPIOMSP430_P1_5 0x0120
206 #define GPIOMSP430_P1_6 0x0140
207 #define GPIOMSP430_P1_7 0x0180
209 #define GPIOMSP430_P2_0 0x0201
210 #define GPIOMSP430_P2_1 0x0202
211 #define GPIOMSP430_P2_2 0x0204
212 #define GPIOMSP430_P2_3 0x0208
213 #define GPIOMSP430_P2_4 0x0210
214 #define GPIOMSP430_P2_5 0x0220
215 #define GPIOMSP430_P2_6 0x0240
216 #define GPIOMSP430_P2_7 0x0280
218 #define GPIOMSP430_P3_0 0x0301
219 #define GPIOMSP430_P3_1 0x0302
220 #define GPIOMSP430_P3_2 0x0304
221 #define GPIOMSP430_P3_3 0x0308
222 #define GPIOMSP430_P3_4 0x0310
223 #define GPIOMSP430_P3_5 0x0320
224 #define GPIOMSP430_P3_6 0x0340
225 #define GPIOMSP430_P3_7 0x0380
227 #define GPIOMSP430_P4_0 0x0401
228 #define GPIOMSP430_P4_1 0x0402
229 #define GPIOMSP430_P4_2 0x0404
230 #define GPIOMSP430_P4_3 0x0408
231 #define GPIOMSP430_P4_4 0x0410
232 #define GPIOMSP430_P4_5 0x0420
233 #define GPIOMSP430_P4_6 0x0440
234 #define GPIOMSP430_P4_7 0x0480
236 #define GPIOMSP430_P5_0 0x0501
237 #define GPIOMSP430_P5_1 0x0502
238 #define GPIOMSP430_P5_2 0x0504
239 #define GPIOMSP430_P5_3 0x0508
240 #define GPIOMSP430_P5_4 0x0510
241 #define GPIOMSP430_P5_5 0x0520
242 #define GPIOMSP430_P5_6 0x0540
243 #define GPIOMSP430_P5_7 0x0580
245 #define GPIOMSP430_P6_0 0x0601
246 #define GPIOMSP430_P6_1 0x0602
247 #define GPIOMSP430_P6_2 0x0604
248 #define GPIOMSP430_P6_3 0x0608
249 #define GPIOMSP430_P6_4 0x0610
250 #define GPIOMSP430_P6_5 0x0620
251 #define GPIOMSP430_P6_6 0x0640
252 #define GPIOMSP430_P6_7 0x0680
254 #define GPIOMSP430_P7_0 0x0701
255 #define GPIOMSP430_P7_1 0x0702
256 #define GPIOMSP430_P7_2 0x0704
257 #define GPIOMSP430_P7_3 0x0708
258 #define GPIOMSP430_P7_4 0x0710
259 #define GPIOMSP430_P7_5 0x0720
260 #define GPIOMSP430_P7_6 0x0740
261 #define GPIOMSP430_P7_7 0x0780
263 #define GPIOMSP430_P8_0 0x0801
264 #define GPIOMSP430_P8_1 0x0802
265 #define GPIOMSP430_P8_2 0x0804
266 #define GPIOMSP430_P8_3 0x0808
267 #define GPIOMSP430_P8_4 0x0810
268 #define GPIOMSP430_P8_5 0x0820
269 #define GPIOMSP430_P8_6 0x0840
270 #define GPIOMSP430_P8_7 0x0880
272 #define GPIOMSP430_P9_0 0x0901
273 #define GPIOMSP430_P9_1 0x0902
274 #define GPIOMSP430_P9_2 0x0904
275 #define GPIOMSP430_P9_3 0x0908
276 #define GPIOMSP430_P9_4 0x0910
277 #define GPIOMSP430_P9_5 0x0920
278 #define GPIOMSP430_P9_6 0x0940
279 #define GPIOMSP430_P9_7 0x0980
281 #define GPIOMSP430_P10_0 0x0A01
282 #define GPIOMSP430_P10_1 0x0A02
283 #define GPIOMSP430_P10_2 0x0A04
284 #define GPIOMSP430_P10_3 0x0A08
285 #define GPIOMSP430_P10_4 0x0A10
286 #define GPIOMSP430_P10_5 0x0A20
287 #define GPIOMSP430_P10_6 0x0A40
288 #define GPIOMSP430_P10_7 0x0A80
290 #define GPIOMSP430_P11_0 0x0B01
291 #define GPIOMSP430_P11_1 0x0B02
292 #define GPIOMSP430_P11_2 0x0B04
293 #define GPIOMSP430_P11_3 0x0B08
294 #define GPIOMSP430_P11_4 0x0B10
295 #define GPIOMSP430_P11_5 0x0B20
296 #define GPIOMSP430_P11_6 0x0B40
297 #define GPIOMSP430_P11_7 0x0B80
300 #define GPIOMSP430_PJ_0 0x0D01
301 #define GPIOMSP430_PJ_1 0x0D02
302 #define GPIOMSP430_PJ_2 0x0D04
303 #define GPIOMSP430_PJ_3 0x0D08
304 #define GPIOMSP430_PJ_4 0x0D10
305 #define GPIOMSP430_PJ_5 0x0D20
306 #define GPIOMSP430_PJ_6 0x0D40
307 #define GPIOMSP430_PJ_7 0x0D80
struct GPIOMSP430_Config GPIOMSP430_Config
GPIO device specific driver configuration structure.
GPIO device specific driver configuration structure.
Definition: GPIOMSP430.h:178
uint32_t numberOfPinConfigs
Definition: GPIOMSP430.h:186
GPIO_PinConfig * pinConfigs
Definition: GPIOMSP430.h:180
uint32_t numberOfCallbacks
Definition: GPIOMSP430.h:189
void(* GPIO_CallbackFxn)(unsigned int index)
GPIO callback function type.
Definition: GPIO.h:163
uint32_t GPIO_PinConfig
GPIO pin configuration settings.
Definition: GPIO.h:84
GPIO_CallbackFxn * callbacks
Definition: GPIOMSP430.h:183