159 #ifndef ti_drivers_GPIOCC3200__include
160 #define ti_drivers_GPIOCC3200__include
209 #define GPIOCC3200_EMPTY_PIN 0x0000
211 #define GPIOCC3200_GPIO_00 0x0001
212 #define GPIOCC3200_GPIO_01 0x0002
213 #define GPIOCC3200_GPIO_02 0x0004
214 #define GPIOCC3200_GPIO_03 0x0008
215 #define GPIOCC3200_GPIO_04 0x0010
216 #define GPIOCC3200_GPIO_05 0x0020
217 #define GPIOCC3200_GPIO_06 0x0040
218 #define GPIOCC3200_GPIO_07 0x0080
220 #define GPIOCC3200_GPIO_08 0x0101
221 #define GPIOCC3200_GPIO_09 0x0102
222 #define GPIOCC3200_GPIO_10 0x0104
223 #define GPIOCC3200_GPIO_11 0x0108
224 #define GPIOCC3200_GPIO_12 0x0110
225 #define GPIOCC3200_GPIO_13 0x0120
226 #define GPIOCC3200_GPIO_14 0x0140
227 #define GPIOCC3200_GPIO_15 0x0180
229 #define GPIOCC3200_GPIO_16 0x0201
230 #define GPIOCC3200_GPIO_17 0x0202
231 #define GPIOCC3200_GPIO_18 0x0204
232 #define GPIOCC3200_GPIO_19 0x0208
233 #define GPIOCC3200_GPIO_20 0x0210
234 #define GPIOCC3200_GPIO_21 0x0220
235 #define GPIOCC3200_GPIO_22 0x0240
236 #define GPIOCC3200_GPIO_23 0x0280
238 #define GPIOCC3200_GPIO_24 0x0301
239 #define GPIOCC3200_GPIO_25 0x0302
240 #define GPIOCC3200_GPIO_26 0x0304
241 #define GPIOCC3200_GPIO_27 0x0308
242 #define GPIOCC3200_GPIO_28 0x0310
243 #define GPIOCC3200_GPIO_29 0x0320
244 #define GPIOCC3200_GPIO_30 0x0340
245 #define GPIOCC3200_GPIO_31 0x0380
247 #define GPIOCC3200_USE_STATIC 0x8000
GPIO_CallbackFxn * callbacks
Definition: GPIOCC3200.h:177
uint32_t numberOfPinConfigs
Definition: GPIOCC3200.h:180
GPIO device specific driver configuration structure.
Definition: GPIOCC3200.h:172
uint32_t intPriority
Definition: GPIOCC3200.h:200
GPIO_PinConfig * pinConfigs
Definition: GPIOCC3200.h:174
void(* GPIO_CallbackFxn)(unsigned int index)
GPIO callback function type.
Definition: GPIO.h:163
struct GPIOCC3200_Config GPIOCC3200_Config
GPIO device specific driver configuration structure.
uint32_t GPIO_PinConfig
GPIO pin configuration settings.
Definition: GPIO.h:84
uint32_t numberOfCallbacks
Definition: GPIOCC3200.h:183