49 #ifndef ti_drivers_adc_ADCCC26XX__include
50 #define ti_drivers_adc_ADCCC26XX__include
65 #include <driverlib/aux_adc.h>
ADCCC26XX_Trigger_Source triggerSource
Definition: ADCCC26XX.h:142
Definition: ADCCC26XX.h:89
Definition: ADCCC26XX.h:82
ADCCC26XX_Reference_Source refSource
Definition: ADCCC26XX.h:140
ADCCC26XX Object.
Definition: ADCCC26XX.h:151
Definition: ADCCC26XX.h:113
Power manager interface for CC26XX.
struct ADCCC26XX_Object ADCCC26XX_Object
ADCCC26XX Object.
ADCCC26XX_Sampling_Duration
Amount of time the ADC spends sampling the analogue input.
Definition: ADCCC26XX.h:76
const ADC_FxnTable ADCCC26XX_fxnTable
ADCCC26XX_Trigger_Source
List of sources the ADC can be configured to trigger off of.
Definition: ADCCC26XX.h:123
Definition: ADCCC26XX.h:88
Device-specific pin & GPIO driver for CC26xx family [def].
Definition: ADCCC26XX.h:83
Definition: ADCCC26XX.h:86
Definition: ADCCC26XX.h:87
uint8_t adcCompBInput
Definition: ADCCC26XX.h:138
The definition of a ADC function table that contains the required set of functions to control a speci...
Definition: ADC.h:235
Definition: ADCCC26XX.h:78
underlying data structure for type PIN_State
Definition: PIN.h:687
uint8_t adcDIO
Definition: ADCCC26XX.h:137
bool isOpen
Definition: ADCCC26XX.h:154
ADCCC26XX Hardware attributes These fields are used by driverlib APIs and therefore must be populated...
Definition: ADCCC26XX.h:136
Definition: ADCCC26XX.h:81
Definition: ADCCC26XX.h:77
struct ADCCC26XX_HWAttrs ADCCC26XX_HWAttrs
ADCCC26XX Hardware attributes These fields are used by driverlib APIs and therefore must be populated...
PIN_Handle pinHandle
Definition: ADCCC26XX.h:153
PIN_State pinState
Definition: ADCCC26XX.h:152
Definition: ADCCC26XX.h:84
Definition: ADCCC26XX.h:79
bool inputScalingEnabled
Definition: ADCCC26XX.h:139
ADCCC26XX_Sampling_Duration samplingDuration
Definition: ADCCC26XX.h:141
Definition: ADCCC26XX.h:124
Definition: ADCCC26XX.h:80
Generic PIN & GPIO driver.
Definition: ADCCC26XX.h:85
ADCCC26XX_Reference_Source
Specifies whether the internal reference of the ADC is sourced from the battery voltage or a fixed in...
Definition: ADCCC26XX.h:112
Definition: ADCCC26XX.h:114