ADI_2_REFSYS

Instance: ADI_2_REFSYS
Component: ADI_2_REFSYS
Base address: 0x40086000


ADI for REFSYS modules.
Registers Fields should be considered static unless otherwise noted (as dynamic)

TOP:ADI_2_REFSYS Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

REFSYSCTL0

RW

8

0x00

0x0000 0000

0x4008 6000

SOCLDOCTL0

RW

8

0x00

0x0000 0002

0x4008 6002

SOCLDOCTL1

RW

8

0x00

0x0000 0003

0x4008 6003

SOCLDOCTL2

RW

8

0x00

0x0000 0004

0x4008 6004

SOCLDOCTL3

RW

8

0x00

0x0000 0005

0x4008 6005

SOCLDOCTL4

RW

8

0x00

0x0000 0006

0x4008 6006

SOCLDOCTL5

RW

8

0x00

0x0000 0007

0x4008 6007

HPOSCCTL0

RW

8

0x00

0x0000 000A

0x4008 600A

HPOSCCTL1

RW

8

0bX000 0000

0x0000 000B

0x4008 600B

HPOSCCTL2

RW

8

0x00

0x0000 000C

0x4008 600C

TOP:ADI_2_REFSYS Register Descriptions

TOP:ADI_2_REFSYS:REFSYSCTL0

Address Offset 0x0000 0000
Physical Address 0x4008 6000 Instance 0x4008 6000
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7:5 RESERVED5 Internal. Only to be used through TI provided API. RW 0b000
4:0 TRIM_IREF Internal. Only to be used through TI provided API. RW 0b0 0000

TOP:ADI_2_REFSYS:SOCLDOCTL0

Address Offset 0x0000 0002
Physical Address 0x4008 6002 Instance 0x4008 6002
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7:4 VTRIM_UDIG Internal. Only to be used through TI provided API. RW 0x0
3:0 VTRIM_BOD Internal. Only to be used through TI provided API. RW 0x0

TOP:ADI_2_REFSYS:SOCLDOCTL1

Address Offset 0x0000 0003
Physical Address 0x4008 6003 Instance 0x4008 6003
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7:4 VTRIM_COARSE Internal. Only to be used through TI provided API. RW 0x0
3:0 VTRIM_DIG Internal. Only to be used through TI provided API. RW 0x0

TOP:ADI_2_REFSYS:SOCLDOCTL2

Address Offset 0x0000 0004
Physical Address 0x4008 6004 Instance 0x4008 6004
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7:3 RESERVED Internal. Only to be used through TI provided API. RO 0b0 0000
2:0 VTRIM_DELTA Internal. Only to be used through TI provided API. RW 0b000

TOP:ADI_2_REFSYS:SOCLDOCTL3

Address Offset 0x0000 0005
Physical Address 0x4008 6005 Instance 0x4008 6005
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7:6 ITRIM_DIGLDO_LOAD Internal. Only to be used through TI provided API. RW 0b00
5:3 ITRIM_DIGLDO Internal. Only to be used through TI provided API.
Value ENUM Name Description
0x0 BIAS_60P Internal. Only to be used through TI provided API.
0x3 BIAS_80P Internal. Only to be used through TI provided API.
0x5 BIAS_100P Internal. Only to be used through TI provided API.
0x7 BIAS_120P Internal. Only to be used through TI provided API.
RW 0b000
2:0 ITRIM_UDIGLDO Internal. Only to be used through TI provided API. RW 0b000

TOP:ADI_2_REFSYS:SOCLDOCTL4

Address Offset 0x0000 0006
Physical Address 0x4008 6006 Instance 0x4008 6006
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7 RESERVED7 Internal. Only to be used through TI provided API. RO 0
6:5 UDIG_ITEST_EN Internal. Only to be used through TI provided API. RW 0b00
4:2 DIG_ITEST_EN Internal. Only to be used through TI provided API. RW 0b000
1 BIAS_DIS Internal. Only to be used through TI provided API. RW 0
0 UDIG_LDO_EN Internal. Only to be used through TI provided API.
Value ENUM Name Description
0x0 DIS Internal. Only to be used through TI provided API.
0x1 EN Internal. Only to be used through TI provided API.
RW 0

TOP:ADI_2_REFSYS:SOCLDOCTL5

Address Offset 0x0000 0007
Physical Address 0x4008 6007 Instance 0x4008 6007
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7:4 RESERVED Internal. Only to be used through TI provided API. RO 0x0
3 IMON_ITEST_EN Internal. Only to be used through TI provided API. RW 0
2:0 TESTSEL Internal. Only to be used through TI provided API.
Value ENUM Name Description
0x0 NC Internal. Only to be used through TI provided API.
0x1 ITEST Internal. Only to be used through TI provided API.
0x2 VREF_AMP Internal. Only to be used through TI provided API.
0x4 VDD_AON Internal. Only to be used through TI provided API.
RW 0b000

TOP:ADI_2_REFSYS:HPOSCCTL0

Address Offset 0x0000 000A
Physical Address 0x4008 600A Instance 0x4008 600A
Description HPOSC Control 0
Control bits for HPOSC oscillator in OSC_TOP
Type RW
Bits Field Name Description Type Reset
7 FILTER_EN Enable HPOSC Bias filter

Enable 1 kHz low pass filter in the HPOSC bias.
RW 0
6:5 BIAS_RECHARGE_DLY When HPOSCCTL2.BIAS_HOLD_MODE_EN = 1, low-power sample and hold mode for HPOSC bias is enabled. This field sets the recharge delay for this sample and hold mode by counting number of 48 MHz clock edges.
Value ENUM Name Description
0x0 MIN_DLY_X1 682 us
0x1 MIN_DLY_X2 1365 us
0x2 MIN_DLY_X4 2731 us
0x3 MIN_DLY_X8 5461 us
RW 0b00
4:3 TUNE_CAP Cap to shift HPOSC center frequency.
Value ENUM Name Description
0x0 SHIFT_0 0 ppm shift
0x1 SHIFT_M35 -35 ppm shift
0x2 SHIFT_M70 -70 ppm shift
0x3 SHIFT_M108 -108 ppm shift
RW 0b00
2:1 SERIES_CAP Cap to set HPOSC into proper mode. Set 1 time in factory.

00: 1.4 pF Cs1/Cs2
01: 1.1 pF Cs1/Cs2
10: 2.1 pF Cs1/Cs2
11: 1.8 pF Cs1/Cs2
RW 0b00
0 DIV3_BYPASS Bypass for divide by 3 in divider.
Value ENUM Name Description
0x0 HPOSC_840MHZ Divide by 52.5 for use with 840 MHz HPOSC
0x1 HPOSC_2520MHZ Divide by 17.5 for use with 2520 MHz HPOSC
RW 0

TOP:ADI_2_REFSYS:HPOSCCTL1

Address Offset 0x0000 000B
Physical Address 0x4008 600B Instance 0x4008 600B
Description HPOSC Control 1
Control bits for HPOSC oscillator in OSC_TOP
Type RW
Bits Field Name Description Type Reset
7:6 SPARE6 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RW 0bX0
5 BIAS_DIS Disable dummy bias current.

0: Dummy bias current on (Default)
1: Dummy bias current off
RW 0
4 PWRDET_EN Enable signal for HPOSC power detector.

0: HPOSC power detector disabled.
1: HPOSC power detector enabled.

When enabled, Power detector VMAX and VMIN referred to in HPOSCCTL2.ATEST_SEL can be selected.
RW 0
3:0 BIAS_RES_SET Adjust the HPOSC bias resistor to set the current in the HPOSC core. Two's complement encoding.

0x8: Highest resistance, lowest current
0x0: Default
0x7: Lowest resistance, maximum current
RW 0x0

TOP:ADI_2_REFSYS:HPOSCCTL2

Address Offset 0x0000 000C
Physical Address 0x4008 600C Instance 0x4008 600C
Description HPOSC Control 2
Control bits for HPOSC oscillator in OSC_TOP
Type RW
Bits Field Name Description Type Reset
7 BIAS_HOLD_MODE_EN Enable signal for bias sample and hold mode. Should give some power savings at expense of increased phase noise or spurs.

0: Disabled hold mode
1: Enabled hold mode
RW 0
6 TESTMUX_EN Enable signal for HPOSC test mux.

0: HPOSC test mux disabled.
1: HPOSC test mux enabled.
RW 0
5:4 ATEST_SEL ATEST Selection Control

00: Output test bias current
01: Former connction for HPOSC BGAP. Not currently used.
10: Power detector VMAX
11: Power detector VMIN

Must also set TESTMUX_EN high to get test outputs.
RW 0b00
3:0 CURRMIRR_RATIO Set current mirror ratio in HPOSC. Controls amount of current flowing in HPOSC oscillator core. May need to increase from nominal if nominal setting does not result in oscillation. Two's complement encoding.

0x8: Minimum current (~0 uA)
0x9: 50 uA
0x0: 400 uA
0x7: Maximum current (~750 uA)
RW 0x0