ADI_1_SYNTH

Instance: ADI_1_SYNTH
Component: ADI_1_SYNTH
Base address: 0x10000000


ADI for synthesizer modules (analog part).
Registers Fields should be considered static unless otherwise noted (as dynamic)

TOP:ADI_1_SYNTH Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

VCOLDOCTL0

RW

8

0x00

0x0000 0000

0x1000 0000

VCOLDOCTL1

RW

8

0x00

0x0000 0001

0x1000 0001

VCOLDOCFG

RW

8

0x00

0x0000 0002

0x1000 0002

SLDOCTL0

RW

8

0x00

0x0000 0003

0x1000 0003

SLDOCTL1

RW

8

0x00

0x0000 0004

0x1000 0004

SYNTHCTLINIT

RW

8

0x00

0x0000 0008

0x1000 0008

ATESTCTL0

RW

8

0x00

0x0000 0009

0x1000 0009

ATESTCTL1

RW

8

0x00

0x0000 000A

0x1000 000A

STAT

RO

8

0x00

0x0000 000F

0x1000 000F

TOP:ADI_1_SYNTH Register Descriptions

TOP:ADI_1_SYNTH:VCOLDOCTL0

Address Offset 0x0000 0000
Physical Address 0x1000 0000 Instance 0x1000 0000
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7:5 RESERVED5 Internal. Only to be used through TI provided API. RW 0b000
4 ATEST_V_EN Internal. Only to be used through TI provided API. RW 0
3 BYPASS_REG_EN Internal. Only to be used through TI provided API. RW 0
2 RDY_EN Internal. Only to be used through TI provided API. RW 0
1 BIAS_DIS Internal. Only to be used through TI provided API. RW 0
0 EN Internal. Only to be used through TI provided API. RW 0

TOP:ADI_1_SYNTH:VCOLDOCTL1

Address Offset 0x0000 0001
Physical Address 0x1000 0001 Instance 0x1000 0001
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7 RESERVED7 Internal. Only to be used through TI provided API. RW 0
6 ATEST_I_EN Internal. Only to be used through TI provided API. RW 0
5:0 TRIM_OUT Internal. Only to be used through TI provided API. RW 0b00 0000

TOP:ADI_1_SYNTH:VCOLDOCFG

Address Offset 0x0000 0002
Physical Address 0x1000 0002 Instance 0x1000 0002
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7 LDO_REF_MODE Internal. Only to be used through TI provided API. RW 0
6 RESERVED6 Internal. Only to be used through TI provided API. RW 0
5:3 COMP_RES Internal. Only to be used through TI provided API. RW 0b000
2:0 COMP_CAP Internal. Only to be used through TI provided API. RW 0b000

TOP:ADI_1_SYNTH:SLDOCTL0

Address Offset 0x0000 0003
Physical Address 0x1000 0003 Instance 0x1000 0003
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7 RESERVED7 Internal. Only to be used through TI provided API. RW 0
6 COMP_CAP Internal. Only to be used through TI provided API. RW 0
5 ATEST_I_EN Internal. Only to be used through TI provided API. RW 0
4 ATEST_V_EN Internal. Only to be used through TI provided API. RW 0
3 RESERVED3 Internal. Only to be used through TI provided API. RW 0
2 RDY_EN Internal. Only to be used through TI provided API. RW 0
1 BIAS_DIS Internal. Only to be used through TI provided API. RW 0
0 EN Internal. Only to be used through TI provided API. RW 0

TOP:ADI_1_SYNTH:SLDOCTL1

Address Offset 0x0000 0004
Physical Address 0x1000 0004 Instance 0x1000 0004
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7:6 RESERVED6 Internal. Only to be used through TI provided API. RW 0b00
5:0 TRIM_OUT Internal. Only to be used through TI provided API. RW 0b00 0000

TOP:ADI_1_SYNTH:SYNTHCTLINIT

Address Offset 0x0000 0008
Physical Address 0x1000 0008 Instance 0x1000 0008
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7:2 RESERVED2 Internal. Only to be used through TI provided API. 0b00 0000
1 CLK_EN Internal. Only to be used through TI provided API. 0
0 DDI_RESET_N Internal. Only to be used through TI provided API. 0

TOP:ADI_1_SYNTH:ATESTCTL0

Address Offset 0x0000 0009
Physical Address 0x1000 0009 Instance 0x1000 0009
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7:0 TESTSEL Internal. Only to be used through TI provided API.
Value ENUM Name Description
0x0 NC Internal. Only to be used through TI provided API.
0x1 RXOUTIP_A0 Internal. Only to be used through TI provided API.
0x2 RXOUTQP_A0 Internal. Only to be used through TI provided API.
0x4 PEAKDETP_A0 Internal. Only to be used through TI provided API.
0x8 IFADCP_A0 Internal. Only to be used through TI provided API.
0x10 LDOV_A0 Internal. Only to be used through TI provided API.
0x20 RXOUTIN_A1 Internal. Only to be used through TI provided API.
0x40 RXOUTQN_A1 Internal. Only to be used through TI provided API.
0x80 PEAKDETN_A1 Internal. Only to be used through TI provided API.
0x00

TOP:ADI_1_SYNTH:ATESTCTL1

Address Offset 0x0000 000A
Physical Address 0x1000 000A Instance 0x1000 000A
Description Internal. Only to be used through TI provided API.
Type RW
Bits Field Name Description Type Reset
7:2 RESEREVED2 Internal. Only to be used through TI provided API. 0b00 0000
1:0 TESTSEL Internal. Only to be used through TI provided API.
Value ENUM Name Description
0x0 NC Internal. Only to be used through TI provided API.
0x1 IFADCTESTN_A1 Internal. Only to be used through TI provided API.
0x2 LDOITEST_A1 Internal. Only to be used through TI provided API.
0b00

TOP:ADI_1_SYNTH:STAT

Address Offset 0x0000 000F
Physical Address 0x1000 000F Instance 0x1000 000F
Description Internal. Only to be used through TI provided API.
Type RO
Bits Field Name Description Type Reset
7:3 RESERVED3 Internal. Only to be used through TI provided API. RO 0b0 0000
2 SYNTH_TUNE_ACK Internal. Only to be used through TI provided API. RO 0
1 SLDO_RDY Internal. Only to be used through TI provided API. RO 0
0 LDOVCO_RDY Internal. Only to be used through TI provided API. RO 0