This is a GA release of UIA
2.00.02.
The following documentation is available:
Release notes from previous releases are also available in the "docs/relnotes_archive" directory.
ID | Headline |
SDOCM00108145 | UIA release notes reference DSP/BIOS instead of SYS/BIOS (and date is wrong) |
SDOCM00108416 | UIA needs to support Cortex-A9 for AM437x |
SDOCM00108530 | Need to remove LogUC warnings about being preliminary APIs |
SDOCM00112156 | LoggerSM_overwriteDecoded() incorrectly updates writePtr |
SDOCM00113376 | LoggerSM_setPartitionId() needs better cdoc |
SDOCM00113377 | LogSnapshot_writeNameOfReference() is broken |
The following table lists dependent product versions and compatibility information.
CCS Version | XDCTools Version | BIOS Version | NDK Version | IPC Version |
---|---|---|---|---|
6.0.0 or higher | 3.30.00 or higher | 6.40.00 or higher | 2.22.02.16 or higher | 1.25.01.09 or higher |
The Code Generation tools versions needed with this release of UIA are listed below.
UIA 2.00.02.39 is backwards compatible with the previous 2.00.01.34 release.
This release supports the following hosts:
ID | Headline |
SDOCM00088803 | Rta/ServiceMgr are not built for C28_float |
SDOCM00087568 | Default LoggingSetup logger buffer sizes are too small - events are always dropped when using JTAGRUNMODE transport |
SDOCM00086708 | ServiceMgr module not configured properly if LoggingSetup.eventUploadMode = JTAGRUNMODE |
SDOCM00084415 | UIA's ServiceMgr's Advanced configuration page does not allow Transport sendFxn to be set |
SDOCM00084411 | Registry name is lost with UIA |
SDOCM00077654 | UIA Scripts do not support multi-core well |
SDOCM00077653 | Loading DSP on Netra example has lots of warning...but works |
SDOCM00077649 | Rta only obtains events from statically created logger instances |
SDOCM00077589 | IpcMP creates a replyMQ on each processor. It only needs it on the master. |
SDOCM00077588 | IpcMP should not assert in error conditions. It should log an event and recover. |
SDOCM00077585 | Need to remove all compiler warnings in evmti816x examples |
SDOCM00077324 | ServiceMgr's ROV should obtain information from proxies |
All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 1.01.00.16_eng or 1.01.00.21-beta).
This product's version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory, ex. uia_1_00_00_38.
Subsequent releases of patch upgrades will be identified by the patch number, ex. UIA 1.00.00.38 with directory uia_1_00_00_38. Typically, these patches only include critical bug fixes.
Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the 'Upgrade and Compatibility Information' section.
For technical support, contact softwaresupport@ti.com
Last updated: Oct 24, 2014