This release note is divided into the following sections:
Introduction,
Documentation,
What's New,
Upgrading And
Compatibility Information,
Host Support,
Dependencies,
Device Support,
Validation Information,
Known Issues,
Benchmarks,
Versioning,
Technical Support
And Product Updates,
SYS/BIOS 6.42.02.29 is a GA release of SYS/BIOS
6.42.00. CCS users must use CCSv6.0.0 or higher. This
release also has support for GCC (for Cortex-A and Cortex-M) and IAR (for Cortex-M
and MSP430).
Please read the SYS/BIOS User's Guide for help installing and setting
up your environment to use SYS/BIOS 6.42.02.29.
back to top
The following documentation is provided with this release. These
documents are also available via the CCS Eclipse help table of
contents.
License and manifest.
Additional online sources of documentation.
Release
notes from previous releases are also available in the
release notes archive
directory.
back to top
SYS/BIOS
6.42.02.29 GA
Release (this release).
- Maintenance Release. See the bug list for more info.
Defects Fixed in
SYS/BIOS
6.42.02.29 GA (Fixes since SYS/BIOS 6.42.00):
ID
Headline
SDOCM00118388 Only invoke ROM build flow when ROM.romName has been explicitly specified
SDOCM00118267 M3 Hwi detailed ROV view sometimes fails to render
SDOCM00118143 Add Task.minimizeLatency configuration parameter for improved interrupt latency
SDOCM00118106 Add device support for MSP430FR6989 and associate devices
SDOCM00118013 CC3200 platform linker files need to update the amount of SRAM stated
SDOCM00118006
SMP Power (IPUs): Add another rendezvous on resume, to ensure core0
postSuspendHooks complete before core1 returns
SDOCM00117637 Add ARP32 support to DMTimer module (for all J6 family devices)
SDOCM00117636 BIOS Posix needs support for timer APIs
SDOCM00117609 cc26xx: Use the new CCFG read APIs when they become available in driverlib
SDOCM00117574 cc26xx: Don't set the IDLE_PD_DISALLOW constraint during RCOSC calibration
SDOCM00117547 cc26xx: add support for using VIMS RAM as GPRAM
SDOCM00117544
Rework Clock_stop() for TickMode_DYNAMIC to eliminate next interrupt
when soonest clock object is being stopped
SDOCM00117540 cc26xx: Seconds_get() and Seconds_set() should use driverlib APIs to read the RTC
SDOCM00117538 cc26xx: change the standby sequence to reduce wakeup times
SDOCM00117415 cc26xx/cc13xx: use the new 64-bit RTC read function when it becomes available in driverlib
SDOCM00116626 add hibernate/resume support for C66 Vayu
SDOCM00115771 Load module's thread timestamp initialization and thread total time updation logic has bugs
SDOCM00113233 Add new Queue module functions - putHead and getTail
back to top
SYS/BIOS
software downloads
SYS/BIOS 6.40 and 6.41
- Binary compatible for all targets.
SYS/BIOS 6.35 and 6.37
- Binary compatible for all targets except MSP430 and C2000.
- MSP430
and C2000 users must recompile all source files that use the Semaphore,
Mailbox, or Event modules. The timeout parameter was changed from
UInt to UInt32 which are different sizes.
- All other users can use libraries built with 6.35.0x and 6.37.0x with 6.40.00.
SYS/BIOS 6.34 and older
- Source compatible. All APIs are supported but all source files must be recompiled.
back to top
- Supported
Operating Systems
- Windows 8, Windows
7
- Ubuntu [10.04, 12.04, 12.10, 13.04]
back to top
- Minimum Required Software Versions
- Code Composer Studio v6.0.x or later
- TI Code Generation Tools
- C28X
version 6.2.5 or later
- C6X version 7.4.7 or later
- ARM version 5.2.4 or later
- MSP430 version 4.3.1 or later
- XDCTools 3.30.00.21 or later
- GNU Code Generation Tools (for ARM only)
- ARM gcc-arm-none-eabi-4_7-2013q3 or later
- XDCtools 3.30.00.21 or later
- IAR Code Generation Tools (for Arm Cortex-M and MSP430 only)
- ARM version 6.70.1
- MSP430 version 5.60.1
- XDCtools 3.30.00.21 or later
- Required Hardware
- See Device Support Section below.
back to top
Click here
for the list of supported devices.
back to top
Click
here
for the list of compilers used to build and validate this release
(scroll down to Supported Targets section).
back to top
The
following issues are known to affect this release:
back to top
For a full description of Benchmarks please see the
appendices in the SYS/BIOS
6 User's
Guide.
back to top
All releases
have 4 digits (M.mm.pp.bb).
This includes GA and pre-releases (engineering, alpha/EA, beta, etc.).
Pre-releases are denoted with a suffix (e.g. 6.30.00.00-eng or
6.30.00.10-beta).
This product's version follows a version format, M.mm.pp.bb, where M is a single digit
Major number, mm
is 2 digit minor number, pp
is a 2 digit patch number, and b
is an unrestricted set of digits used as an incrementing build counter.
To
support multiple side-by-side installations of the product, the product
version is encoded in the top level directory (e.g. bios_6_30_00_00).
Subsequent
releases of patch upgrades will be identified by the patch number, ex.
SYS/BIOS 6.30.01.15 with directory bios_6_30_01_15. Typically, these
patches only include critical bug fixes.
Please note that
version numbers and compatibility keys are NOT the same. For an
explanation of compatibility keys, please refer to the 'Upgrade and
Compatibility Information' section.
back to top
Technical
Support and Product Updates
back to top
Last
updated: August 18, 2015 Build Ver: 6.42.02.29 Rev: q29