C28x large model Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 18.12.2
BIOS Version: bios_6_76_01_11_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7926 | 2052 | 1674 | 11652 | 4 | 512 | 0 | 1608 | 2124 |
Semaphore | 8708 | 2176 | 1674 | 12558 | 4 | 512 | 0 | 1640 | 2156 |
Mutex | 8908 | 2280 | 1708 | 12896 | 4 | 512 | 0 | 1760 | 2276 |
Clock | 9174 | 2348 | 1708 | 13230 | 4 | 512 | 0 | 1760 | 2276 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9682 | 2134 | 1874 | 13690 | 4 | 512 | 0 | 1660 | 2176 |
Semaphore | 10418 | 2354 | 1874 | 14646 | 4 | 512 | 0 | 1668 | 2184 |
Mutex | 10510 | 2386 | 1908 | 14804 | 4 | 512 | 0 | 1696 | 2212 |
Clock | 10770 | 2454 | 1908 | 15132 | 4 | 512 | 0 | 1700 | 2216 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13182 | 2430 | 2362 | 17974 | 4 | 2048 | 0 | 2142 | 4194 |
Semaphore | 13260 | 2430 | 2362 | 18052 | 4 | 2048 | 0 | 2170 | 4222 |
Mutex | 13442 | 2430 | 2362 | 18234 | 4 | 2048 | 0 | 2210 | 4262 |
Timer | 14432 | 2498 | 2362 | 19292 | 4 | 2048 | 0 | 2214 | 4266 |
All sizes are in 16-bit bytes