ARP32 Timing Benchmarks

Target Platform: ti.platforms.evmC6A8149

Tool Chain Version: 1.0.7

BIOS Version: bios_6_76_00_06_eng_k3

XDCTools Version: xdctools_3_55_00_08_core_eng

Benchmark Cycles
Interrupt Latency 143
Hwi_restore() 2
Hwi_disable() 4
Hwi dispatcher prolog 184
Hwi dispatcher epilog 149
Hwi dispatcher 332
Hardware Interrupt to Blocked Task 440
Hardware Interrupt to Software Interrupt 325
Swi_enable() 48
Swi_disable() 10
Post Software Interrupt Again 18
Post Software Interrupt without Context Switch 69
Post Software Interrupt with Context Switch 147
Create a New Task without Context Switch 1858
Set a Task Priority without a Context Switch 128
Task_yield() 160
Post Semaphore No Waiting Task 59
Post Semaphore No Task Switch 138
Post Semaphore with Task Switch 190
Pend on Semaphore No Context Switch 44
Pend on Semaphore with Task Switch 214
Clock_getTicks() 9
POSIX Create a New Task without Context Switch 3553
POSIX Set a Task Priority without a Context Switch 89
POSIX Post Semaphore No Waiting Task 63
POSIX Post Semaphore No Task Switch 142
POSIX Post Semaphore with Task Switch 193
POSIX Pend on Semaphore No Context Switch 49
POSIX Pend on Semaphore with Task Switch 218

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–silicon_version=v210 -q –gen_func_subsections –program_level_compile -o3”.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.