package ti.targets.arp32.rts |
|
Runtime support package for the arp32 targets
This package builds a library of standard XDC system support functions.
In particular, it builds several implementations of the
xdc.runtime.ISystemProvider interface. Moreover, this package uses sources
that are part of the xdc.runtime package (to avoid having multiple copies
of the same source in different runtime support packages for different
ISAs.
package ti.targets.arp32.rts [1, 0, 0] {
// Collection of parameters relevant for this package as a whole
}
generated on Sat, 19 Jan 2019 15:38:26 GMT