package gnu.targets |
|
Package of targets for the GNU gcc code generation tools
The targets in this package are designed to enable host application
development; e.g., the build of the XDCtools product's C-based command
line tools.
package gnu.targets [1, 0, 1] {
// Interface to GCC compatible compilers
// Native 32-bit x86 Linux target (ILP32)
// MinGW native Windows target
}
generated on Sat, 19 Jan 2019 15:38:39 GMT