C66 Timing Benchmarks
Target Platform: ti.platforms.evm6670
Tool Chain Version: 8.1.2
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
| Benchmark | Cycles |
|---|---|
| Interrupt Latency | 285 |
| Hwi_restore() | 2 |
| Hwi_disable() | 3 |
| Hwi dispatcher prolog | 113 |
| Hwi dispatcher epilog | 138 |
| Hwi dispatcher | 246 |
| Hardware Interrupt to Blocked Task | 416 |
| Hardware Interrupt to Software Interrupt | 249 |
| Swi_enable() | 68 |
| Swi_disable() | 20 |
| Post Software Interrupt Again | 45 |
| Post Software Interrupt without Context Switch | 77 |
| Post Software Interrupt with Context Switch | 148 |
| Create a New Task without Context Switch | 1766 |
| Set a Task Priority without a Context Switch | 139 |
| Task_yield() | 205 |
| Post Semaphore No Waiting Task | 83 |
| Post Semaphore No Task Switch | 164 |
| Post Semaphore with Task Switch | 234 |
| Pend on Semaphore No Context Switch | 58 |
| Pend on Semaphore with Task Switch | 239 |
| Clock_getTicks() | 13 |
| POSIX Create a New Task without Context Switch | 2979 |
| POSIX Set a Task Priority without a Context Switch | 119 |
| POSIX Post Semaphore No Waiting Task | 99 |
| POSIX Post Semaphore No Task Switch | 180 |
| POSIX Post Semaphore with Task Switch | 242 |
| POSIX Pend on Semaphore No Context Switch | 76 |
| POSIX Pend on Semaphore with Task Switch | 247 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “-mv6600 –abi=eabi -mi10 -mo -pdr -pden -pds=238 -pds=880 -pds1110 –program_level_compile -o3”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.