ARP32 Size Benchmarks
Target Platform: ti.platforms.evmC6A8149
Tool Chain Version: 1.0.7
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8248 | 407 | 488 | 9143 | 1024 | 512 | 0 | 940 | 2476 |
Semaphore | 9200 | 539 | 488 | 10227 | 1024 | 512 | 0 | 972 | 2508 |
Mutex | 9432 | 763 | 488 | 10683 | 1024 | 512 | 0 | 1016 | 2552 |
Clock | 9768 | 831 | 488 | 11087 | 1024 | 512 | 0 | 1056 | 2592 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10172 | 645 | 604 | 11421 | 1024 | 512 | 0 | 976 | 2512 |
Semaphore | 11008 | 863 | 604 | 12475 | 1024 | 512 | 0 | 984 | 2520 |
Mutex | 11084 | 895 | 604 | 12583 | 1024 | 512 | 0 | 984 | 2520 |
Clock | 11404 | 963 | 604 | 12971 | 1024 | 512 | 0 | 988 | 2524 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13188 | 821 | 772 | 14781 | 1024 | 512 | 0 | 1260 | 2796 |
Semaphore | 13280 | 821 | 772 | 14873 | 1024 | 512 | 0 | 1288 | 2824 |
Mutex | 13528 | 821 | 772 | 15121 | 1024 | 512 | 0 | 1292 | 2828 |
Timer | 14728 | 889 | 772 | 16389 | 1024 | 512 | 0 | 1296 | 2832 |
All sizes are in 8-bit bytes