GCC Cortex-M3 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC2650:1
Tool Chain Version: 6.3.1
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9504 | 584 | 0 | 10088 | 1024 | 512 | 0 | 1112 | 2648 |
Semaphore | 10404 | 716 | 0 | 11120 | 1024 | 512 | 0 | 1144 | 2680 |
Mutex | 10608 | 840 | 0 | 11448 | 1024 | 512 | 0 | 1188 | 2724 |
Clock | 10828 | 908 | 0 | 11736 | 1024 | 512 | 0 | 1228 | 2764 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10384 | 802 | 0 | 11186 | 1024 | 512 | 0 | 1068 | 2604 |
Semaphore | 11052 | 929 | 0 | 11981 | 1024 | 512 | 0 | 1100 | 2636 |
Mutex | 11160 | 961 | 0 | 12121 | 1024 | 512 | 0 | 1100 | 2636 |
Clock | 11352 | 1029 | 0 | 12381 | 1024 | 512 | 0 | 1112 | 2648 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 12328 | 956 | 0 | 13284 | 1024 | 512 | 0 | 1276 | 2812 |
Semaphore | 12404 | 956 | 0 | 13360 | 1024 | 512 | 0 | 1304 | 2840 |
Mutex | 12596 | 956 | 0 | 13552 | 1024 | 512 | 0 | 1320 | 2856 |
Timer | 13456 | 1024 | 0 | 14480 | 1024 | 512 | 0 | 1332 | 2868 |
All sizes are in 8-bit bytes