TI Cortex-M4 Timing Benchmarks

Target Platform: ti.platforms.tiva:TM4C123GH6PM:1

Tool Chain Version: 16.9.4

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

Benchmark Cycles
Interrupt Latency 102
Hwi_restore() 6
Hwi_disable() 8
Hwi dispatcher prolog 90
Hwi dispatcher epilog 190
Hwi dispatcher 270
Hardware Interrupt to Blocked Task 441
Hardware Interrupt to Software Interrupt 300
Swi_enable() 60
Swi_disable() 8
Post Software Interrupt Again 30
Post Software Interrupt without Context Switch 82
Post Software Interrupt with Context Switch 155
Create a New Task without Context Switch 1514
Set a Task Priority without a Context Switch 133
Task_yield() 168
Post Semaphore No Waiting Task 42
Post Semaphore No Task Switch 155
Post Semaphore with Task Switch 212
Pend on Semaphore No Context Switch 62
Pend on Semaphore with Task Switch 224
Clock_getTicks() 7
POSIX Create a New Task without Context Switch 3019
POSIX Set a Task Priority without a Context Switch 179
POSIX Post Semaphore No Waiting Task 51
POSIX Post Semaphore No Task Switch 168
POSIX Post Semaphore with Task Switch 224
POSIX Pend on Semaphore No Context Switch 74
POSIX Pend on Semaphore with Task Switch 235

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –float_support=vfplib –abi=eabi -q -ms –opt_for_speed=2 –program_level_compile -o3”.

To minimize the effects of wait states, the performance measurements are collected at optimal CPU clock speeds on MSP432 and Tiva devices.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.