C66 Timing Benchmarks

Target Platform: ti.platforms.evm6670

Tool Chain Version: 8.1.2

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

Benchmark Cycles
Interrupt Latency 283
Hwi_restore() 2
Hwi_disable() 3
Hwi dispatcher prolog 113
Hwi dispatcher epilog 122
Hwi dispatcher 244
Hardware Interrupt to Blocked Task 412
Hardware Interrupt to Software Interrupt 250
Swi_enable() 60
Swi_disable() 13
Post Software Interrupt Again 45
Post Software Interrupt without Context Switch 77
Post Software Interrupt with Context Switch 149
Create a New Task without Context Switch 1263
Set a Task Priority without a Context Switch 136
Task_yield() 191
Post Semaphore No Waiting Task 51
Post Semaphore No Task Switch 155
Post Semaphore with Task Switch 216
Pend on Semaphore No Context Switch 58
Pend on Semaphore with Task Switch 224
Clock_getTicks() 13
POSIX Create a New Task without Context Switch 2287
POSIX Set a Task Priority without a Context Switch 118
POSIX Post Semaphore No Waiting Task 67
POSIX Post Semaphore No Task Switch 171
POSIX Post Semaphore with Task Switch 232
POSIX Pend on Semaphore No Context Switch 76
POSIX Pend on Semaphore with Task Switch 249

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “-mv6600 –abi=eabi -mi10 -mo -pdr -pden -pds=238 -pds=880 -pds1110 –program_level_compile -o3”.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.