TI Cortex-A8 with hard FP Timing Benchmarks

Target Platform: ti.platforms.evmAM3359

Tool Chain Version: 16.9.4

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

Benchmark Cycles
Interrupt Latency 447
Hwi_restore() 23
Hwi_disable() 17
Hwi dispatcher prolog 535
Hwi dispatcher epilog 219
Hwi dispatcher 750
Hardware Interrupt to Blocked Task 941
Hardware Interrupt to Software Interrupt 748
Swi_enable() 104
Swi_disable() 5
Post Software Interrupt Again 50
Post Software Interrupt without Context Switch 156
Post Software Interrupt with Context Switch 179
Create a New Task without Context Switch 1347
Set a Task Priority without a Context Switch 146
Task_yield() 248
Post Semaphore No Waiting Task 64
Post Semaphore No Task Switch 209
Post Semaphore with Task Switch 308
Pend on Semaphore No Context Switch 71
Pend on Semaphore with Task Switch 276
Clock_getTicks() 5
POSIX Create a New Task without Context Switch 2485
POSIX Set a Task Priority without a Context Switch 125
POSIX Post Semaphore No Waiting Task 72
POSIX Post Semaphore No Task Switch 218
POSIX Post Semaphore with Task Switch 318
POSIX Pend on Semaphore No Context Switch 77
POSIX Pend on Semaphore with Task Switch 283

The benchmark application was built using BIOS.LibType_Custom with the following compiler options: “–endian=little -mv7A8 –abi=eabi –neon –float_support=vfpv3 -q -ms –opt_for_speed=2 –program_level_compile -o3”.

Timings were obtained with the cache enabled.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.