GCC Cortex-M4 with hard FP Timing Benchmarks

Target Platform: ti.platforms.tiva:TM4C123GH6PM:1

Tool Chain Version: 6.3.1

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

Benchmark Cycles
Interrupt Latency 153
Hwi_restore() 8
Hwi_disable() 9
Hwi dispatcher prolog 141
Hwi dispatcher epilog 241
Hwi dispatcher 373
Hardware Interrupt to Blocked Task 679
Hardware Interrupt to Software Interrupt 401
Swi_enable() 72
Swi_disable() 14
Post Software Interrupt Again 30
Post Software Interrupt without Context Switch 82
Post Software Interrupt with Context Switch 188
Create a New Task without Context Switch 3148
Set a Task Priority without a Context Switch 156
Task_yield() 291
Post Semaphore No Waiting Task 49
Post Semaphore No Task Switch 249
Post Semaphore with Task Switch 388
Pend on Semaphore No Context Switch 53
Pend on Semaphore with Task Switch 391
Clock_getTicks() 8
POSIX Create a New Task without Context Switch 6251
POSIX Set a Task Priority without a Context Switch 231
POSIX Post Semaphore No Waiting Task 60
POSIX Post Semaphore No Task Switch 262
POSIX Post Semaphore with Task Switch 401
POSIX Pend on Semaphore No Context Switch 66
POSIX Pend on Semaphore with Task Switch 402

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings:

“-mcpu=cortex-m4 -mthumb -mfloat-abi=hard -mfpu=fpv4-sp-d16 -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.

The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.