GCC Cortex-A9 with hard FP Timing Benchmarks

Target Platform: ti.platforms.sdp4430

Tool Chain Version: 6.3.1

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

Benchmark Cycles
Interrupt Latency 319
Hwi_restore() 9
Hwi_disable() 5
Hwi dispatcher prolog 195
Hwi dispatcher epilog 167
Hwi dispatcher 366
Hardware Interrupt to Blocked Task 632
Hardware Interrupt to Software Interrupt 363
Swi_enable() 79
Swi_disable() 20
Post Software Interrupt Again 25
Post Software Interrupt without Context Switch 82
Post Software Interrupt with Context Switch 151
Create a New Task without Context Switch 2627
Set a Task Priority without a Context Switch 104
Task_yield() 262
Post Semaphore No Waiting Task 42
Post Semaphore No Task Switch 196
Post Semaphore with Task Switch 315
Pend on Semaphore No Context Switch 36
Pend on Semaphore with Task Switch 306
Clock_getTicks() 16
POSIX Create a New Task without Context Switch 5240
POSIX Set a Task Priority without a Context Switch 95
POSIX Post Semaphore No Waiting Task 45
POSIX Post Semaphore No Task Switch 199
POSIX Post Semaphore with Task Switch 342
POSIX Pend on Semaphore No Context Switch 44
POSIX Pend on Semaphore with Task Switch 314

As the timer used to run these benchmarks is run at 1/2 the CPU frequency, an deviation of +-2 cycles is to be expected.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.